Page 503 - Demo
P. 503


                                    473Dimensions in millimeters (inch) unless otherwise stated• Designed for hand or tool operation• Spring ejected• Wide variety of receptacle options• Designate access points with colorMaterial and FinishStud: Steel, hardened, zinc plated plus sealerSpring: Music wire, zinc platedStandoff: Aluminum, naturalPrism: PC/ABSwww.southco.com/D9Flare-in Style Stud Assembly Installation0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06)ReceptacleReceptacle thickness0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06)ReceptacleColumn AFlat receptacleD9-61-11 mounted below panelQ=0.9 (.035) MIN Frame Thickness (All receptacle views)0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06) ReceptacleColumn CSaddle receptacleD9-62-11Column BFlat receptacle D9-61-11 mounted above panel0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06) ReceptacleColumn DPress-in receptacleD9-63-11Ø5.4(.209 )+ 0.16- 0.0+ .005- .000Ø.4 (.016) 90˚0.9 (.036)Ø5.3 (.209)Ø9.5 (.37)P-214.8(.58)0.3 (.01)4.6 (.18)H-1Stud Length TableA B C DStud Assemblies Flat receptacle D9-61-11 mounted below panelFlat receptacle D9-61-11 mounted above panelSaddle receptacle D9-62-11Press-in receptacle D9-63-11TMT Range TMT Range TMT Range TMT RangeP-2 H-1Part Number, Press-inBright Head Prism HeadMin Nominal Max Min Nominal Max Min Nominal Max Min Nominal Max No Recess Phillips Recess No Recess Phillips Recess2.1 (.08)2.8(.11)3.0(.12)2.9(.11)3.6(.14)3.8(.15)5.3(.21)6.0(.24)6.2(.24)1.4(.06)2.1(.08)2.3(.09)8.3(.33)18.5 (.73) D9-52-3301-K D9-52-3311-K D9-52-3301-K000 D9-52-3311-K0003.1(.12)3.8(.15)4.0(.16)3.9(.15)4.6(.18)4.8(.19)6.3(.25)7.0(.28)7.2(.28)2.4(.09)3.1(.12)3.3(.13)9.3(.37)19.5 (.77) D9-52-3302-K D9-52-3312-K D9-52-3302-K000 D9-52-3312-K0004.1(.16)4.8(.19)5.0(.20)4.9(.19)5.6(.22)5.8(.23)7.3(.29)8.0(.31)8.2(.32)3.4(.13)4.1(.16)4.3(.17)10.3(.41)20.5 (.81) D9-52-3303-K D9-52-3333-K D9-52-3303-K000 D9-52-3333-K0005.1(.20)5.8(.23)6.0(.24)5.9(.23)6.6(.26)6.8(.27)8.3(.33)9.0(.35)9.2(.36)4.4(.17)5.1(.20)5.3(.21)11.3(.44)21.5 (.85) D9-52-3304-K D9-52-3314-K D9-52-3304-K000 D9-52-3314-K000000Black008Blue013Red014GreenYour color (contactSouthco)Bright or PrismTotal floatD9 DZUS® Tech Line Quarter-Turn FastenersD9-52 Stud Assemblies · Flare-in StyleInstallation notes:1. Drill then counter-sink panel as shown.2. Insert stud assembly into prepared hole in panel and flare stand-off using tool 47-106. Use LIGHT pressureSpecifying Prism Color:To indicate color, change the last three digits of the part number.Example D9-52-1311-K000, black, D9-52-1311-K013, redReceptacle Details See page 471FastenedStandoffSpring No.2 Phillips No RecessStudMin. panel thicknessUnfastened
                                
   497   498   499   500   501   502   503   504   505   506   507