Page 498 - Demo
P. 498


                                    468Dimensions in millimeters (inch) unless otherwise statedD9 DZUS® Tech Line Quarter-Turn FastenersD9-47 Stud Assemblies · Press-in stylewww.southco.com/D9• Designed for hand operation• Spring ejected• Wide variety of receptacle optionsMaterial and FinishStud and ferrule: Steel, hardened, zinc plated plus sealerSpring: Music wire, zinc platedKnob: Aluminum, natural or black powder coatedInstallation Notes1. Prepare panel as shown. Top edge of hole should be sharp. 2. Press stud assembly into panel until ferrule is installed as shown.3. See page 627 for more installation guidelines.Part NumberSee tableBlack Knob OptionFor black powdered coated knob, add \Example:D9-47-1301-K, naturalD9-47-1301-K000, blackReceptacle DetailsSee page 471NotesTo ensure you receive SOUTHCO® quality parts, look for the segmented circle.Stud Length TableA B C DStud AssembliesFlat receptacle D9-61-11mounted below panelFlat receptacle D9-61-11mounted above panelSaddle receptacle D9-62-11Press-in receptacle D9-63-11TMT Range TMT Range TMT Range TMT RangeMin Nominal Max Min Nominal Max Min Nominal Max Min Nominal Max P-1 P-2 Stud LengthPart Number2.1 (.08)2.8(.11)3.0(.12)2.9(.11)3.6(.14)3.8(.15)5.3(.21)6.0(.24)6.2(.24)1.4(.06)2.1(.08)2.3(.09)4.6(.18)8.3(.33) 1 D9-47-1301-K3.1(.12)3.8(.15)4.0(.16)3.9(.15)4.6(.18)4.8(.19)6.3(.25)7.0(.28)7.2(.28)2.4(.09)3.1(.12)3.3(.13)5.6(.22)9.3(.37) 2 D9-47-1302-K4.1(.16)4.8(.19)5.0(.20)4.9(.19)5.6(.22)5.8(.23)7.3(.29)8.0(.31)8.2(.32)3.4(.13)4.1(.16)4.3(.17)6.6(.26)10.3(.41) 3 D9-47-1303-K5.1(.20)5.8(.23)6.0(.24)5.9(.23)6.6(.26)6.8(.27)8.3(.33)9.0(.35)9.2(.36)4.4(.17)5.1(.20)5.3(.21)7.6(.30)11.3(.44) 4 D9-47-1304-KPress-in Style Stud AssemblyØ6.3 (.25)Ø11.7(.46)A Min = 0.9 (.035)A Max = See TableØ6.4 +0.03-0.05+.001 (.252 -.002 ) 14.6 (.57)0.8 (.03) 10.9 (.43)P-1P-2TMTQTMTQQQ 1.5 (.06)0.8 (.03) 0.8 (.03) TMTTMTColumn AWith flat receptacle D9-61-11 mounted below panelWith saddle receptacle D9-62-11Receptacle Receptacle thickness Receptacle thicknessInstalled receptacle height3.15 (.124)ReceptacleReceptacleReceptacleWith flat receptacle D9-61-11 mounted above panelWith press-in receptacle D9-63-11Column BColumn C Column DØ6.3 (.25)Ø11.7(.46)A Min = 0.9 (.035)A Max = See TableØ6.4 +0.03-0.05+.001 (.252 -.002 )No recessUnfastenedReceptacle Types (Stud Assembly shown fastened for P-2 = 8.75 (.34) all views)Q = 0.9 (.035) MIN Frame (all receptacle views)Total floatFastened8285D8D9D1D4D5D7NY
                                
   492   493   494   495   496   497   498   499   500   501   502