Page 493 - Demo
P. 493


                                    463Dimensions in millimeters (inch) unless otherwise statedD8 - 319 - H K - FH Head style1 Slot recess2 Hex recess3 Wing4 Bail7 Phillips recessF Finish170 Chrome plated190 Zinc plated191 Zinc plated, blackK LengthEnter number from selection table belowD8 DZUS® PANEX Quarter-Turn FastenersStud selection · Size 9Stud Length TableA BKL±.15 (.006)TMT Range For:D8-339-400-121D8-339-500-121D8-339-300-121D8-339-301-121D8-339-305-121 TMT Range For:D8-339-200-190Min. Max. Min. Max.3.0 (.12) 3.9 (.15) ~ ~ 11 11 (.433)4.0 (.16) 4.9 (.19) ~ ~ 12 12 (.472)5.0 (.20) 5.9 (.23) ~ ~ 13 13 (.512)6.0(.24) 6.9 (.27) ~ ~ 14 14 (.551)7.0 (.28) 7.9 (.31) ~ ~ 15 15 (.591)8.0 (.31) 8.9 (.35) ~ ~ 16 16 (.630)9.0 (.35) 9.9 (.39) ~ ~ 17 17 (.669)10.0 (.39) 10.9 (.43) ~ ~ 18 18 (.709)11.0 (.43) 11.9 (.47) ~ ~ 19 19 (.748)12.0 (.47) 12.9 (.51) ~ ~ 20 20 (.787)13.0 (.51) 13.9 (.55) ~ ~ 21 21 (.827)14.0 (.55) 14.9 (.59) 2.5 (.10) 3.4 (.13) 22 22 (.866)15.0 (.59) 15.9 (.63) 3.5 (.14) 4.4 (.17) 23 23 (.906)16.0 (.63) 16.9 (.67) 4.5 (.18) 5.4 (.21) 24 24 (.945)17.0 (.67) 17.9 (.70) 5.5 (.22) 6.4 (.25) 25 25 (.984)18.0 (.71) 18.9 (.74) 6.5 (.26) 7.4 (.29) 26 26 (1.02)19.0 (.75) 19.9 (.78) 7.5 (.30) 8.4 (.33) 27 27 (1.06)20.0 (.79) 20.9 (.82) 8.5 (.33) 9.4 (.37) 28 28 (1.10)21.0 (.83) 21.9 (.86) 9.5 (.37) 10.4 (.41) 29 29 (1.14)22.0 (.87) 22.9 (.90) 10.5 (.41) 11.4 (.45) 30 30 (1.18)www.southco.com/D8___________________________________________________________________________ Part Number SelectionTo select correct fastener:1. Select receptacleChoose a receptacle from pages 464-4662. Select retainer and accessoriesfrom page 467 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (left) using the column (A, or B) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D8-339-400-121 use column AFor TMT value calculated as 5.2 (.206), K = 13For slotted head style in steel, zinc plated material, completed part number: D8-319-113-190A complete example can be found on page 435.NotesStainless steel material may require a higher minimum order quantity. Contact Southco for details.D1D4D5D7NY82D8D985
                                
   487   488   489   490   491   492   493   494   495   496   497