Page 489 - Demo
P. 489


                                    459Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEACTUALSIZEACTUALSIZEACTUALSIZEwww.southco.com/D8D8 DZUS® PANEX Quarter-Turn FastenersReceptacles · Size 6D1D4D5D7NY82D8D985Material and FinishSteel, zinc immersion coatingClip-On Front Mount Clip-In TMT = P + F + 0.8 (0.031)F F FPPPTMT TMTTMT = P + F + Compressed gasketGasketTMT = P + F TMT14.00(.551) Min.11.00 (.433) Max.Frame thickness0.70 (.028) to 3.20 (.126)Ø 11.00 (.433) Min.Material and FinishSteel, zinc immersion coating13.10(.516) Min. 8.00 (.315) Max.Frame thickness0.9 (.035) to 2.5 (.098)Ø 11.00 (.433) Min.TMT = P + F + 0.70 (.028)F F FPPPTMT TMTTMT = P + F + Compressed gasketGasketTMT = P + F TMTClip-On - MiniFront Mount Snap-In 16.5(.650)13.6 (.535)16.5(.650)0.5(.020)Material and FinishSteel, zinc platedPart NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 457TMT = P + 0.50 (.020) (Retainer adjustment value)PPPTMT TMTTMT = P + Compressed gasketGasketTMT = P TMTPress & turn Installed position14.00+0.2 (.551+.008)0.07 - 3.20 (.028 - .126)Frame thickness14+0.2 (.551+.008)Style Material Part Number C Stud Selection Column Clip-On Steel D8-336-300-121 0.8(0.031)Clip-On-Mini Steel D8-336-330-121 B0.7(0.028)Clip-On-Mini Stainless steel D8-336-330-200Part Number Stud Selection Column D8-336-700-121 BPart Number Stud Selection Column D8-336-200-190 CPart NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 457Part NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 457Installation25 (.984)15.8 (.622)9.3(.366)25(.984)8.6 (.339) 24 (.945)12.3(.484)8.8 (.346)Press & turn Installed position13+0.2/-0.017.5+0.2/-0.0R 1 MAX2.9 (.11)26.3(1.03)11.6(.46)2.5(.1)12.6 (.5)17(.67)Frame thickness(Retainer adjustment value)
                                
   483   484   485   486   487   488   489   490   491   492   493