Page 485 - Demo
P. 485


                                    455Dimensions in millimeters (inch) unless otherwise stated www.southco.com/D8Part NumberSee tableD8 DZUS® PANEX Quarter-Turn FastenersRetainers · Accessories · Size 4Material and FinishSee table0.5 (.020) Ø 4.0 (.157)Ø 8(.315)0.5 (.020) Ø 4.3 (.169)Ø 10(.394)Steel retainer XWith Retaining Spring Without Retaining SpringPart Number H X Min. X Max.D8-324-200-200 48 (1.89) 14 (.551) 44 (1.73)D8-324-201-200 20 (.787) 5 (.197) 16 (.630)Ø 9 (.354)Ø 0.46 (.394)H5(.197)Type Part Number Material Adjustment ValuePush-on plastic D8-324-100-040 High density polyethylene, blackIncluded in TMT calculationPush-on D8-324-101-200 Stainless steelRetainer Push-On Retainer Push-On PlasticRetainer Spring (Must be secured with steel retainer)D1D4D5D7NY82D8D985
                                
   479   480   481   482   483   484   485   486   487   488   489