Page 481 - Demo
P. 481


                                    427ACTUAL SIZEwww.southco.com/R6Part NumberSteel R6-21-11Stainless steel R6-21-23Radial7 (.28) Minimum15%u00b10.2(.59%u00b1.01) 36(1.42)18(.71)15%u00b10.2(.59%u00b1.01) 7 (.28) Minimum21%u00b10.2(.83%u00b1.01)%u00d8 5.4%u00b10.1(.213%u00b1.004)4 Holes13 (.51)MaximumAxialFrame DoorDimensions in millimeters (inch) unless otherwise statedR6 HingeConcealed %u00b7 90%u00b0 Opening%u2022 Invisible when door is closedMaterial and FinishSteel, zinc plated, or stainless steel Performance DetailsZinc Plated SteelRadial load:Maximum static load:625 N (140 lbf)Average ultimate load:2235 N (502 lbf)Axial load:Maximum static load: 205 N (46 lbf)Average ultimate load: 420 N (94 lbf)Stainless SteelRadial load:Maximum static load:525 N (118 lbf)Average ultimate load:3035 N (682 lbf)Axial load:Maximum static load: 185 N (42 lbf)Average ultimate load: 475 N (107 lbf)Maximum holding torque: 18.2 N%uf096m (161 in%uf096lbf)Operating temperature range:-40%u00ba C (-40%u00ba F) to 85%u00ba C (185%u00ba F)Installation NotesPanel thickness exceeding 4 (.16) will require a 45%u02da chamfer on both door and frame.Screws not supplied. Install using M5 (No. 10) Part NumberSee tableR18.5 (.73)InsideClearanceCenter ofrotationR18.5 (.73)76 (3) 4 (.16)38.5(1.52)5 (.20)%u00d8 5.2 (.20), 4 Places 15(.59)31(1.22)21 (.83) 15(.59)36(1.42)908 (.32) 30(1.18)
                                
   475   476   477   478   479   480   481   482   483   484   485