Page 478 - Demo
P. 478
424ACTUAL SIZEwww.southco.com/F6 Dimensions in millimeters (inch) unless otherwise stated%u2022 High strength and durability%u2022 Allows door removal without using tools%u2022 Retractable pin version resists vibration and prevents pin lossMaterial and FinishSteel, zinc plated or stainless steel, naturalPerformance DetailsSteelRadial load:Maximum static load:1000 N (225 lbf)Average ultimate load:2100 N (472 lbf)Axial load:Maximum static load:2900 N (650 lbf)Average ultimate load: 4900 N (1100 lbf)Stainless SteelRadial load:Maximum static load:1300 N (292 lbf)Average ultimate load:2800 N (629 lbf)Axial load:Maximum static load:3600 N (809 lbf)Average ultimate load: 6000 N (1350 lbf)Operating temperature range:-40%u00ba C (-40%u00ba F) to 85%u00ba C (185%u00ba F)F6 HingeRemovable style %u00b7 Concealed %u00b7 Heavy-duty12.3(.48)8(.31) 5.5(.22)71.5(2.81)2 x%u00d8 5.4(.21)90(3.54)7 (.27)20 (.79) %u00d8 5 (.20) groovefor optionalcirclip(not supplied)53.5(2.11)9 (.35)53.5(2.11)14.5 (.57) 5.5 (.22)82(3.23)150(5.77) Release pin35.5(1.40)50(1.97)7 (.28)%u00d8 5.4 (.21)25.4(1.00)1.9 (.075)5.5 (.22)Part NumberStyle InstallationMaterialSteel Stainless steelFormed Thru hole F6-905 F6-905-5Formed M5 thread stud F6-908 F6-908-5Formed 10-32 thread stud F6-907 F6-907-5Flat Weld F6-904 F6-904-5Part NumberStylesMaterialSteel Stainless steelRemovable pin F6-946 F6-946-5Retractable pin type A ~ F6-941-5Retractable pin type B ~ F6-942-515.5 (.61)2.4 (.093) 5.1 (.20)5 (.20)60(2.36) 34.5(1.36)50(1.97)%u00d8 5.4 (.21)18.5 (.73)18.4 (.72) %u00d8 6.7 (.26)18.3 (.72)M5 or 10-32Thead stud38(1.50)2.4 (.093)18.4 (.72) %u00d8 6.7 (.26)60(2.36)15.5 (.61)2.4 (.093) 5.1 (.20)5 (.20)60(2.36) 34.5(1.36)50(1.97)%u00d8 5.4 (.21)18.5 (.73)18.4 (.72) %u00d8 6.7 (.26)18.3 (.72)M5 or 10-32Thead stud38(1.50)2.4 (.093)18.4 (.72) %u00d8 6.7 (.26)60(2.36)Frame LeafFormed Style Flat StyleDoor Leaf Removable Pin Style Retractable Pin StyleType A shown, Type B mirror imagePart NumberSee table

