Page 475 - Demo
P. 475


                                    445Dimensions in millimeters (inch) unless otherwise stated85 - H - K - MH Head style11 Oval slot12 Wing head15 Bail RA16 Bail RB78 Hex recess P Oval Phillips recessT Tool head recess (not available in stainless steel) M Material16 Steel, zinc plated20 Stainless steel (not available in tool head recess head style)K LengthEnter number from selection table below85 DZUSĀ® Lion Quarter-Turn FastenersStud selectionStud Length TableA B CK U TMT Range For:85-35-308-55TMT Range For:85-35-311-55TMT Range For:All other receptaclesMin. Max. Min. Max. Min. Max.~ ~ ~ ~ 2.3 (.090) 2.8 (.110) 100 5.2 (.205)~ ~ ~ ~ 2.8 (.110) 3.3 (.130) 120 5.7 (.225)~ ~ ~ ~ 3.3 (.130) 3.8 (.150) 140 6.2 (.245)~ ~ ~ ~ 3.8 (.150) 4.3 (.170) 160 6.7 (.265)~ ~ ~ ~ 4.3 (.170) 4.8 (.190) 180 7.2 (.285)~ ~ ~ ~ 4.8 (.190) 5.3 (.210) 200 7.7 (.305)~ ~ ~ ~ 5.3 (.210) 5.8 (.230) 220 8.3 (.325)~ ~ 1.3 (.050) 1.8 (.070) 5.8 (.230) 6.3 (.250) 240 8.8 (.345)0.4 (.015) 0.9 (.035) 1.8 (.070) 2.3 (.090) 6.4 (.250) 6.9 (.270) 260 9.3 (.365)0.9 (.035) 1.4 (.055) 2.3 (.090) 2.8 (.110) 6.9 (.270) 7.4 (.290) 280 9.8 (.385)1.4 (.055) 1.9 (.075) 2.8 (.110) 3.3 (.130) 7.4 (.290) 7.9 (.310) 300 10.3 (.405)1.9 (.075) 2.4 (.095) 3.3 (.130) 3.8 (.150) 7.9 (.310) 8.4 (.330) 320 10.8 (.425)2.4 (.095) 2.9 (.115) 3.8 (.150) 4.3 (.170) 8.4 (.330) 8.9 (.350) 340 11.3 (.445)2.9 (.115) 3.4 (.135) 4.3 (.170) 4.8 (.190) 8.9 (.350) 9.4 (.370) 360 11.8 (.465)3.4 (.135) 3.9 (.155) 4.8 (.190) 5.3 (.210) 9.4 (.370) 9.9 (.390) 380 12.3 (.485)3.9 (.155) 4.4 (.175) 5.3 (.210) 5.8 (.230) 9.9 (.390) 10.4 (.410) 400 12.8 (.505)4.4 (.175) 4.9 (.195) 5.8 (.230) 6.3 (.250) 10.4 (.410) 10.9 (.430) 420 13.3 (.525)5 (.195) 5.5 (.215) 6.4 (.250) 6.9 (.270) 10.9 (.430) 11.4 (.450) 440 13.8 (.545)5.5 (.215) 6 (.235) 6.9 (.270) 7.4 (.290) 11.4 (.450) 11.9 (.470) 460 14.4 (.565)6 (.235) 6.5 (.255) 7.4 (.290) 7.9 (.310) 11.9 (.470) 12.4 (.490) 480 14.9 (.585)6.5 (.255) 7 (.275) 7.9 (.310) 8.4 (.330) 12.5 (.490) 12.9 (.510) 500 15.4 (.605)7 (.275) 7.5 (.295) 8.4 (.330) 8.9 (.350) 13 (.510) 13.5 (.530) 520 15.9 (.625)7.5 (.295) 8 (.315) 8.9 (.350) 9.4 (.370) 13.5 (.530) 14 (.550) 540 16.4 (.645)8 (.315) 8.5 (.335) 9.4 (.370) 9.9 (.390) 14 (.550) 14.5 (.570) 560 16.9 (.665)8.5 (.335) 9 (.355) 9.9 (.390) 10.4 (.410) 14.5 (.570) 15 (.590) 580 17.4 (.685)www.southco.com/85___________________________________________________________________________ Part Number SelectionTo select correct fastener:1. Select receptacleChoose a receptacle from page 446-4482. Select retainer and accessoriesfrom page 449 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (left) using the column (A, B or C) given for the receptacle selected, find K4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on with base receptacle 85-35-295-15 use column CFor TMT value calculated as 5.2 (.206), K = 200For slotted head style in steel material, completed part number: 85-11-200-16A complete example can be found on page 435NotesStainless steel material may require a higher minimum order quantity. Contact Southco for details.D1D4D5D7NY82D8D985
                                
   469   470   471   472   473   474   475   476   477   478   479