Page 471 - Demo
P. 471


                                    441Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEACTUAL SIZE82 DZUS® Lion Quarter-Turn FastenersReceptaclesMaterial and FinishSteel, zinc immersion coating or stainless steelClip-OnBy HandWith ScrewdriverTMT = P + F + 1.4 (.055)F FPPTMT TMTTMT = P + F + 0.76 (.030) Press-In18(.71)0.64(.025)7.1(.28)7.9(.31)15.9(.63)7.5 (.296) Min.7.5 (.296) Max.Frame thickness0.51 (.020) to 5 (.195)Ø 7.9 (.312) Min.To installTo installTo installTo install11.8(.465)10.3(.405)Locking stopsØTMT = P + Gap - 0.5 (.020) (when gap is > retainer thickness)TMTTMTP PGapTMT = P + (Retainer adjustment value)- 0.5 (.020) RetainerØ 11.911.1(.44) Min.(.469+0.09-0.00+.003-.000 )Outer PanelSolid installØ11.92.00(.080) Min.(.469+0.09-0.00+.003-.000 )RetainerOuter panelBlind installwww.southco.com/82Material and FinishSteel, zinc plated and stainless steelInstallation NotesPress receptacle flush to frameNotesReceptacle shown installed flush to the frame. To eliminate the gap between the frame and outer panel, install to a depth ≥ the thickness of the selected retainer. This depth should be added to the TMT.Part NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 437Material Part Number Stud Selection Column Steel 82-47-113-15DStainless steel 82-47-113-20Part Number Stud Selection Column 82-35-308-55 BPart NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 437Solid Install Blind InstallD1D4D5D7NY82D8D985
                                
   465   466   467   468   469   470   471   472   473   474   475