Page 466 - Demo
P. 466


                                    412ACTUALSIZEDoor ThicknessPart NumberScrews (4 per bag)1 - 4 (.04 - .16) 96-79-14 - 7 (.16 - .28) 96-79-27 - 10 (.28 - .39) 96-79-310 - 13 (.39 - .51) 96-79-4FinishPart NumberPin ReceiverBlack 96-710 96-720Chrome 96-711 96-721www.southco.com/96 Dimensions in millimeters (inch) unless otherwise stated%u2022 Allows for quick, easy door removal%u2022 Door can also be permanently installedMaterial and FinishBlack: Glass-filled nylonChrome: PC/ABS blend, chromePerformance DetailsInstallation NotesRecommended tightening torque for mounting screws: 1.6 N%uf096m (14 in%uf096lbf) Offset mount preparation:To allow for 180%u00ba rotation A or B must be 8.5%u00b11 (.33%u00b1.04) 96 HingeLift-off %u00b7 In-line %u00b7 Plastic16.4(.65)5 (.2)50.2(1.98)38(1.5)19(.75) 9.5 (.37)14.2(.56)2 x %u00d8 4.5(.18) 10.8 (.43)%u00d8 5.2 (.2)%u00d8 9.5 (.37)9.5 (.37)47.2(1.86)16 (.63) 19 (.75)7.2 (.28)16.3(.64)13.6(.54)%u00d8 9.3(.37)   %u00d8 4.5 (.18)10.8 (.43) Deep2 Holes38%u00b10.1(1.50%u00b1.004)19%u00b10.1(.75%u00b1.004)%u00d8 5.5%u00b10.1 (.217%u00b1.004)All holes14.4 (.57)Post holeBFrameDoor A19 (.75)AxialRadial14.4 (.57)8.5%u00b11(.33%u00b1.04)19%u00b10.1(.75%u00b1.004)6.7 (.26)%u00d8 5.5%u00b10.1 (.217%u00b1.004) 19 (.75)38%u00b10.1(1.50%u00b1.004)FrameDoorOffset Mount Flush MountBlack Radial LoadAxialLoadMaximum static load700 N(155 lbf)1200 N(270 lbf)Average Ultimate load1000 N(224 lbf)3500 N(785 lbf)Chrome Radial loadAxial loadMaximum static load350 N(79 lbf)900 N(202 lbf)Average ultimate load600 N(135 lbf)2200 N(495 lbf)%u00d8 9.3(.37) 3.2 (.13)Thread forming screwsMajor Diameter 5.3 (.21)Minor Diameter 4 (.16)No. 2 Phillips RecessReceiver PinPart NumberSee tableOrder pin, receiver and 4x screw separately
                                
   460   461   462   463   464   465   466   467   468   469   470