Page 462 - Demo
P. 462


                                    432Dimensions in millimeters (inch) unless otherwise stated8285D8D9D1D4D5D7NYDZUS®Quarter-TurnSystemsTMTToleranceCycleLifeTensileLoadVibrationResistance StainlessSteelAvailableDetermine the best quick accessfastening system for your application TMTGuidelines: Moderate = 500-2000 High = 2000 +QUARTER-TURN FASTENERS 82 and 85 Lion• High strength• High cycle life• Variety of styles0.5(.020) High High Moderate D8 PANEX Fasteners• Grip tolerant• Moderate cycle life• Variety of styles0.9(.035) Moderate Medium ModerateD9 Tech Line• Captive to outer panel• Moderate cycle life• Variety of style0.23(.009) Moderate Medium Moderate N/AD1 Dart• Plastic design• Light-weight• New Wing design1.2 (.049) High Low Moderate N/AD4 Standard• High clamp force• High strength• Vibration resistant0.6 (.024) Moderate High High D5 Panel Line• Captive to outer panel• Vibration resistant• Visual latched indication0.23(.009) Moderate High High N/AD7 Pilot• Push-to-close• Vibration resistant• Quarter-turn-to-open2.4 (.98) High Medium ModerateD7 Arrow• Push-to-close• Quarter-turn-to-open• Light-duty3.1 (.12) High Low Moderate N/ANY Q-Latch• Turn to close• Snap-in installation• Quarter-turn-to-open2.26(.089) High Low Moderate N/ANY Nylatch• Push-to-close• Snap-in installation• Pull-to-open2.5(.097) High Low Moderate N/Awww.southco.com/DZUSTypical assemblyNotesTMT measures total material thickness (TMT) of the application. Tolerance in this measurement must be below the figure given in the selection table.Available on request. Requires a modification request to Southco Engineering. Please contact your local Southco representative or send us an email to info@southco.comDZUS® Quarter-Turn FastenersSystem selection guide
                                
   456   457   458   459   460   461   462   463   464   465   466