Page 458 - Demo
P. 458


                                    428ACTUAL SIZEwww.southco.com/R6Part NumberSteel R6-20-11Stainless steel R6-20-238 (.32)76(3)4 (.16)34.4(1.35)24.4 (.96) 15(.59) 36(1.42)8.4 (.33)15(.59)Ø 5.2 (.20) x 438.5(1.52)R18.5 (.73)Center of rotation8 (.32)R18.5 (.73)Insideclearance30 (1.18)15±0.2(.59±.01)36(1.42)18(.71)15±0.2(.59±.01)7 (.28) Minimum24.4±0.2(.96±.01)Ø 5.4±0.1(.213±.004) X413 (.51) MaximumAxialRadialDoor FrameDimensions in millimeters (inch) unless otherwise statedR6 HingeConcealed · 180º Opening• Invisible when door is closed• Door-stay for horizontal door & lid applications• Corrosion-resistant materials availableMaterial and FinishSteel, zinc plated, or stainless steelPerformance DetailsZinc Plated SteelRadial load:Maximum static load:485 N (109 lbf)Average ultimate load:710 N (160 lbf)Axial load:Maximum static load: 100 N (23 lbf)Average ultimate load: 295 N (66 lbf)Maximum holding torque: 11.8 Nm (104 inlbf)Stainless SteelRadial load:Maximum static load:505 N (114 lbf)Average ultimate load:1085 N (244 lbf)Axial load:Maximum static load: 165 N (37 lbf)Average ultimate load: 345 N (78 lbf)Operating temperature range:-40º C (-40º F) to 85º C (185º F)Installation NotesScrews not supplied.Install using M5 (No. 10) screws or by welding.Maximum panel thickness is 4 (.16)Part NumberSee table
                                
   452   453   454   455   456   457   458   459   460   461   462