Page 452 - Demo
P. 452


                                    422F1.5 (.06) R 4.7 (.19)5.2 (.21)19 (.75)12 (.47)E*100.3(3.95)116126 (4.57)(4.96) 80.4(3.16)Hinge pinØ 5.4 (.21) Ø 6.4 (.25) 5.0(.20)28.5(1.12)10 (.39)79.8(3.14) 48(1.89)15.9 (.63)5.8 (.23)1.5 (.06)R 4.7 (.19)Ø 5.5 (.22)Release pinE*Detent positionF1.5 (.06) R 4.7 (.19)5.2 (.21)19 (.75)12 (.47)E*100.3(3.95)116126 (4.57)(4.96) 80.4(3.16)Hinge pinØ 5.4 (.21) Ø 6.4 (.25) 5.0(.20)28.5(1.12)10 (.39)79.8(3.14) 48(1.89)15.9 (.63)5.8 (.23)1.5 (.06)R 4.7 (.19)Ø 5.5 (.22)www.southco.com/F6 Dimensions in millimeters (inch) unless otherwise stated• Hinge and hardware are concealed• Allows for quick easy door removal• Three stylesMaterial and FinishSteel, zinc plated, or stainless steel Performance DetailsSteelRadial load:Maximum static load: 300 N (65 lbf)Axial load:Maximum static load:500 N (112 lbf)Stainless SteelRadial load:Maximum static load: 300 N (65 lbf)Axial load:Maximum static load:800 N (180 lbf)Installation Notes1. Select frame and door leaf separately for bulk packaging.2. Select assembly for individual packaging (consists of 1 frame leaf and door leaf per bag) Screws not supplied.Use M5 (No. 10) hardware Machine screws are recommended for mounting frame leafF6 HingeRemovable style · ConcealedFrame Leaf Part NumberSeries E F Steel Stainless Steel1 17 (.67) 11.8 (.47) F6-901 F6-901-12 20 (.79) 14.8 (.58) F6-902 F6-902-13 23.4 (.92) 18.2 (.72) F6-903 F6-903-1Part Number AssembledAssembly Steel Stainless Steel Series E F1 17 (.67) 11.8 (.47) F6-1 F6-1-12 20 (.79) 14.8 (.58) F6-2 F6-2-13 23.4 (.92) 18.2 (.72) F6-3 F6-3-1Door Leaf Part NumberDoor LeafSteel Stainless SteelF6-940 F6-940-1Frame Leaf Door LeafAssemblyPart NumberSee table
                                
   446   447   448   449   450   451   452   453   454   455   456