Page 448 - Demo
P. 448


                                    418ACTUAL SIZEPart NumberCounterbore Thru-Hole EH-8C-6W8-82Countersunk Thru-Hole EH-8C-6V8-82Counterbore Thru-Holes Countersunk Thru-Holes8 (.31)58.8(2.31)27.9(1.1) 19(.75) 11.2(.44)6X (3)(.12)15.8(.62)26(1.02)18.3(.72)19(.75)25(.98)18(.71)19(.75)25(.98)18(.71)26(1.02)19.8(.78)15.8(.62)66(2.6)AxialRadialDoorFrame26 ±0.2(1.02 ±.01) 19 ±0.2(.75 ±.01)3 ±0.15(.118 ±.006)34.6 ±0.2(1.36 ±.01) 18 ±0.2(.71 ±.01)6X Ø 5.4 ±0.15(.213 ±.006)20 (.79)25 ±0.2(.98 ±.01)www.southco.com/EH Dimensions in millimeters (inch) unless otherwise statedEH HingeSurface MountPart NumberSee table• Allows 180 degree opening• Adjustable mounting• Ideal for larger doorsMaterial and FinishLeaves: Aluminum alloy, black paintPin: Stainless steelPerformance DetailsRadial load:Max. static load: 9945N (2236lbf)Axial load:Max. static load: 3062N (688lbf)Installation NotesCounterbore version:M5 (No. 10) pan head screws(not supplied)Countersunk version:M5 (No.10) flat head screws (not supplied)
                                
   442   443   444   445   446   447   448   449   450   451   452