Page 445 - Demo
P. 445


                                    415ACTUAL SIZETapped HolePart NumberType A Type BImperial 6-32 96-111 96-112Metric M4 x 0.7 96-141 96-142Dimensions in millimeters (inch) unless otherwise stated www.southco.com/9696 HingeLift-off · Offset · Zinc• Allows for quick, easy door removal• Door can also be permanently installedMaterial and FinishZinc alloy, black powder coatedPerformance DetailsInstallation NotesScrews not supplied. Recommended tightening torque for mounting screws: 1.1 Nm (10 inlbf) Calculate screw length using the following formula: Door / frame thickness +5 (.20) 25.5(1.00) 9.8 (.39)Ø 5.1 (.20)15.6 (.62) Boss9.5 (.38)4.5(.18)Ø 5.1 (.20) Boss 0.8 (.03)9.5 (.38) 4.7 (.19)11(.44)4.7 (.19) 9.5 (.38)0.8 (.03)9.3 (.37)8 (.32)20(.79)AxialRadialFrame Door9.5±0.2(.375±.008)5.5 (.22)Frame+0.2-0.011 (.438±.008)+0.2-0.0Ø 5.6 (.219±.003) +0.1-0.0DoorUse type AhingesUse type BhingesOffset Type AType \Offset Type BPart NumberSee tableRadial Load AxialLoadMaximum static load1100 N(250 lbf)1250 N(280 lbf)Average ultimate load3300 N(750 lbf)2600 N(580 lbf)
                                
   439   440   441   442   443   444   445   446   447   448   449