Page 443 - Demo
P. 443


                                    413ACTUALSIZEInstall Style Tapped Hole Part NumberFront mount Thru hole 96-10-572Concealed mount10-32 Imperial 96-10-570M5 x 0.8 Metric 96-50-570Dimensions in millimeters (inch) unless otherwise stated96 HingeLift-off · Adjustable compression · In-line · Zinc• Adjusts to ensure gasket compression• Allows for quick, easy door removalMaterial and FinishZinc alloy, black powder coatedInstallation NotesScrews not supplied.Maximum screw length equals door or frame thickness plus 7.5 (.30)Performance DetailsNotesHinges provide 5 (.20) of total adjustmentEither F Dimension or G dimension must be less than 19.8 (.78) for the door to open a full 180°FrameMin. CompressionMax. CompressionFrame GasketGasketDoorDoor62.5(2.46)31.5(1.24)37(1.46)62.5(2.46)31.5(1.24)37(1.46)15 (.59) 17.5 (.69)11.5(.45)17.5 (.69) 15 (.59)www.southco.com/96Part NumberSee tableFront Mount Concealed MountF G11.5(.45)10±2.4 (.398±.100)9.8(.384±.007) 25.5(1.000±.008)+0.1-0.2 25.5(1.000±.008)+0.1-0.238±0.1(1.500±.008)19±0.1(.750±.008)+0.1-0.238±0.1(1.500±.008)19±0.1(.750±.008)Frame FrameDoorDoorRadial LoadAxialLoadMaximum static load1000 N(255 lbf)2220 N(500 lbf)Average ultimate load1550 N(350 lbf)14,000 N(3200 lbf)
                                
   437   438   439   440   441   442   443   444   445   446   447