Page 438 - Demo
P. 438


                                    408ACTUAL SIZEMaterial & Finish Part NumberZinc alloy, bright chrome 96-MA-80-10Zinc alloy, black powder coated 96-MA-80-50Zinc alloy, satin chrome 96-MA-80-20Stainless steel, polished 96-MA-80-24www.southco.com/96 Dimensions in millimeters (inch) unless otherwise stated96 HingeLift-off · In-line · Zinc and stainless steel• Allows for quick, easy door removal• Door can also be permanently installedMaterial and FinishZinc alloy, chrome plated, powder coated or stainless steelPerformance DetailsRadial loadMaximum static load: Zinc alloy: 1300 N (300 lbf) Stainless steel: 3000 N (670 lbf)Axial LoadMaximum static load: Zinc alloy: 2200 N (500 lbf) Stainless steel: 5000 N (1120 lbf)Installation NotesScrews not supplied. Attach hinge with four M5 x 0.8Maximum screw length = door (or frame) thickness + 10 (.400)21.6 (.85)54(2.12)9.5 (.37)8.9(.35)84(3.30)M5 X 0.8 Thread 4X19 (.75)19 (.75)19 (.75)18.5 (.73) 16.5 (.65)Door10 (.39 )+0.0-0.2+0-.008 Frame19±0.2(.75±.008)14.4±0.2(.57±.008)10 (.39 )+0.0-0.2+0-.00819±0.2(.75±.008)19±0.2(.75±.008)Ø 5.4 (.21 ) x5+0.0-0.2+0-.008AxialRadialPart NumberSee tableFor Non Lift-Off MountingFor Lift-Off MountingAccessoriesBlack EPDM gasket kit 96-0-73469 (order separately)
                                
   432   433   434   435   436   437   438   439   440   441   442