Page 436 - Demo
P. 436


                                    406ACTUAL SIZER S 4 x Ø 5.4 (.205 ) +0.0-0.210  (.391±.004)+0.0-0.210  (.391±.004)+0.0-0.2+.003-.000FrameDoor12.7±0.2(.500±.008) 19±0.2(.750±.008)19±0.2(.750±.008)AxialRadialwww.southco.com/96Tapped Hole Part NumberImperial 10-32 96-10-500-50Metric M5 x 0.8 96-50-500-50Dimensions in millimeters (inch) unless otherwise stated96 HingeLift-off · In-line · Zinc• Allows for quick, easy door removal• Door can also be permanently installedMaterial and FinishZinc alloy, black powder coatedPerformance DetailsInstallation NotesScrews not supplied.Maximum tightening torque of scre 8.5 Nm (75 inlbf)Calculate screw length using the following formula:Door thickness + 5 (.200)In-line mount preparation:To allow for 180º rotation R or S must be < 25.4 (1.00). 10 (.391) 17.5(.688)56(2.21)31.5(1.24)19.1(.750)9.5(.375)Ø31.5(1.24) 19.1 (.750)15(.594)Tapped holeTapped holeT.P.I.Part NumberSee TableRadial LoadAxialLoadMaximum static load1300 N(300 lbf)2200 N(500 lbf)Average ultimate load3300 N(750 lbf)9300 N(2100 lbf)For Non Lift-Off MountingFor Lift-Off Mounting
                                
   430   431   432   433   434   435   436   437   438   439   440