Page 431 - Demo
P. 431


                                    401ACTUAL SIZEwww.southco.com/E610 (.375)4 Mounting nuts supplied3.0(.12)8 (.31) Max.30.5(1.20)5.1 (.20)10.2 (.40)12.7 (.50)25.4 (1.00)Color Part NumberBlack E6-10-101-20White E6-10-101-30Dimensions in millimeters (inch) unless otherwise statedE6 HingePosition control · Adjustable torque• Hold doors open, in position• User-adjusted holding torqueMaterial and FinishAcetal, nylonMounting hardware: Steel, zinc platedPerformance DetailsRadial load:Average ultimate load:1150 N (260 lbf)Axial load:Average ultimate load:950 N (214 lbf)Maximum prevailing torque of hinge: 0.25 Nm (2.2 inlbf)Operating temperature range:-5°C (-20°F) to 65°C (150°F)NotesPackaging: One hinge and four mounting nuts per bag20.3±0.2(.800±.010)15.1±0.2(.595±.010) 4 holes–Ø 5.40 (.213 ) 10.2(.400±.010)+0.1-0.0+.005-.000AxialRadial1. Prepare door and frame 2. Mount 3. Adjust torquePart NumberSee table
                                
   425   426   427   428   429   430   431   432   433   434   435