Page 433 - Demo
P. 433


                                    403ACTUAL SIZE18.1(.71)53(2.09)58.5(2.30)www.southco.com/C6Type Positioning TorqueN•m (in•lbf)Part NumberBlack White80˚115˚150˚ No DetentsFree operating C6-220 C6-220-180˚115˚150˚80 Degree0.7 (6) C6-221 C6-221-11.1 (10) C6-222 C6-222-11.7 (15) C6-223 C6-223-1 80˚115˚150˚115 Degree0.7 (6) C6-224 C6-224-11.1 (10) C6-225 C6-225-11.7 (15) C6-226 C6-226-180˚115˚150˚150 Degree0.7 (6) C6-227 C6-227-11.1 (10) C6-228 C6-228-11.7 (15) C6-229 C6-229-1 17(.67 )+0.2 0+.01 -04X Ø 5.5 ±0.1 (.22 ±.005) 34 ±0.2 34 ±0.2 (1.34 ±.01)(1.34 ±.01)AxialRadialC6 HingePosition control · Detent• Holds doors open without secondary mechanical support• Detents holds door at 80°, 115° or 150°• All versions can be further opened to 180°Material and FinishAcetal, black or white Internal components: Stainless steelPerformance DetailsRadial load:Maximum static load:450 N (100 lbf)Average ultimate load:2600 N (575 lbf)Axial load:Maximum static load:450 N (100 lbf)Average ultimate load: 1800 N (400 lbf)Cycle life: Up to 20,000Operating temperature range:-40ºC (-40ºF) to 80ºC (180ºF)Installation NotesMounting hardware not supplied. Designed to accommodate M5 (No. 10) mounting hardware witha maximum head diameterof 10.1 (.40) and a maximumhead height of 3 (.12).Part NumberSee table2.5(.10) 18.1(.71)Dimensions in millimeters (inch) unless otherwise stated
                                
   427   428   429   430   431   432   433   434   435   436   437