Page 437 - Demo
P. 437


                                    407ACTUALSIZE10 (.391) 17.5(.688)56(2.21)31.5(1.24)19(.750)15(.594)TappedholeØ 9.5(.375)Tapped hole63.8(2.51) 50.8(2.000)Tappedhole32.5(1.28)17.5(.688)10 (.391)Theseholesare nottapped31.5(1.24)17.5(.688)4 x Ø 5.4 (.205 ) +0.0-0.2+.003-.00017.5  (.688±.004)+0.0-0.250.8±0.2(2.000±.008)19.1±0.2(.750±.008)FrameDoorFrameDoorAxialRadialwww.southco.com/96Tapped HolePart NumberType A Type BImperial 10-32 96-10-510-50 96-10-520-50Metric M5 x 0.8 96-50-510-50 96-50-520-50Dimensions in millimeters (inch) unless otherwise stated96 HingeLift-off · Offset · Zinc• Allows for quick, easy door removal• Door can also be permanently installedMaterial and FinishZinc alloy, black powder coatedPerformance DetailsInstallation NotesScrews not supplied.Maximum tightening torque of scre 8.5 Nm (75 inlbf)Calculate screw length using the following formula:Door thickness + 10 (.400)Part NumberSee tableUse type AhingesUse type BhingesType B Type ARadial LoadAxialLoadMaximum static load1300 N(300 lbf)2200 N(500 lbf)Average ultimate load3300 N(750 lbf)9300 N(2100 lbf)For Non Lift-Off MountingFor Lift-Off Mounting
                                
   431   432   433   434   435   436   437   438   439   440   441