Page 439 - Demo
P. 439


                                    409ACTUALSIZEwww.southco.com/96Material & FinishPart NumberType A Type BZinc alloy, bright chrome 96-MA-8A-10 96-MA-8B-10Zinc alloy, black powder coated 96-MA-8A-50 96-MA-8B-50Zinc alloy, satin chrome 96-MA-8A-20 96-MA-8B-20Stainless steel, polished 96-MA-8A-24 96-MA-8B-24Dimensions in millimeters (inch) unless otherwise stated96 HingeLift-off · Offset · Zinc and stainless steel64(2.52)8.2 (.32) 7.9 (.31)Max.10.3 (.41)Max.18.5 (.73)34(1.34)• Allows for quick, easy door removal• Door can also be permanently installedMaterial and FinishZinc alloy, chrome plated, powder coated or stainless steelPerformance DetailsRadial loadMaximum static load: Zinc alloy: 1300 N (300 lbf) Stainless steel: 3000 N (670 lbf)Axial LoadMaximum static load: Zinc alloy: 2200 N (500 lbf) Stainless steel: 5000 N (1120 lbf)Installation NotesScrews not supplied. Attach hinge with four M5 x 0.8Maximum screw length = door (or frame) thickness + 10 (.400)64(2.52)7.9 (.31) 8.2 (.32)Max.10.3 (.41) Max.18.5 (.73)34(1.34)Type A Type BUse type AhingesUse type Bhinges4 Holes, Ø 5.4 (.205 )+0.0-0.2+.003-.000 AxialRadial17.5  (.688±.004)+0.0-0.219±0.2(.750±.008)50.8±0.2(2.00±.008)FrameDoorPart NumberSee tableFor Non Lift-OffMountingFor Lift-Off MountingType B shownAccessoriesBlack EPDM gasket kit 96-25-8A-02 (order separately)
                                
   433   434   435   436   437   438   439   440   441   442   443