Page 440 - Demo
P. 440


                                    410ACTUAL SIZEACTUAL SIZEACTUALSIZEOFFSET KNUCKLE STYLEHGKBDEJFAHBDEJAFGKBDEFHBDJAFHJAEType \Type \ACTUALSIZEDimensions in millimeters (inch) unless otherwise stated96 HingeLift-off · In-line · Offset · Plastic• Allows for quick, easy door removal• Corrosion-resistant materials• Door can also be permanently installedMaterial and FinishGlass-filled nylon, black Performance Detailswww.southco.com/96Part NumberSee tableIN-LINE KNUCKLE STYLEA HA HJGKEBJCSeries Tapped HoleDimensions Part NumberA B C D E, F & G H J K In-Line Knuckle StyleOffset Knuckle StyleType “A” Type “B”300M5 31(1.22)16.7(.66)14.3(.56)21.5(.84)9.5(.38)19(.75)7(.28)58(2.28)96-50-300-11 96-50-310-11 96-50-320-1110-24 96-10-300-11 96-10-310-11 96-10-320-11400M6 41.3(1.63)22.2(.88)19(.75)28.5(1.13)12.7(.50)25.5(1.00)9.5(.38)78(3.06)96-50-400-11 96-50-410-11 96-50-420-111/4-20 96-10-400-11 96-10-410-11 96-10-420-11FrameFlush Door(Front)FrameOffset DoorFrameFlush Door(Side)FrameOffsetStyleOffset Door(Heavily gasketed)In-lineStyleOffsetStyleOffsetStyleDoor Door Door DoorIn-Line Knuckle Style Offset Knuckle StyleMounting variations300 Series Radial LoadAxialLoadMaximum static load670 N(150 lbf)1560 N(350 lbf)Average ultimate load1100 N(250 lbf)2500 N(550 lbf)400 Series Radial LoadAxialLoadMaximum static load1000 N(225 lbf)2000 N(450 lbf)Average ultimate load1900 N(425 lbf)4900 N(1100 lbf)
                                
   434   435   436   437   438   439   440   441   442   443   444