Page 441 - Demo
P. 441


                                    411Dimensions in millimeters (inch) unless otherwise stated www.southco.com/96DoorFrame4 HolesØ PNMNO OFor Lift-offMountingFor NonLift-offMountingFor Lift-offMountingFor NonLift-offMountingIn-line Knuckle Style Offset Knuckle StyleType“A”HingeType“B”HingeNMNO DoorFrameN4 HolesØ PNMNODoorFrameN4 HolesØ PRadialAxialSeriesInstallation DimensionsM N O P300 14.3 (.563±.008) 19 (.750±.008) 9.5 (.375±.005) 5.4 (.205 )400 19.0 (.750±.008) 25.5 (1.000±.008) 12.7 (.500±.005) 6.7 (.264 )+0.0-0.3 +0.2-0.1 +0.0-0.3 +0.1-0.2 +0.3-0.1 +0.2-0.1 +0.1-0.0 +0.1-0.0 +.003-.000 +.003-.000 Installation NotesScrews not suppliedMaximum tightening torque of scre 2.8 Nm (25 inlbf)Calculate screw length using the following formula:Door thickness + adjustment valueIn-Line Knuckle Style Offset Knuckle StyleSeries Adjustment ValueIn-Line Offset300 4.8 (.19) 6.5 (.25) Min. to 9.5 (.38) Max.400 6.4 (.25) 9.5 (.38) Min. to 12.7 (.50) Max.Use type AhingesUse type BhingesFor Lift-offMountingFor NonLift-offMountingFor Lift-offMountingFor NonLift-offMountingIn-line Knuckle Style Offset Knuckle StyleType“A”HingeType“B”Hinge
                                
   435   436   437   438   439   440   441   442   443   444   445