Page 432 - Demo
P. 432


                                    402ACTUAL SIZEwww.southco.com/G6Part Number Detent Angle Positioning TorqueG6-0-112001700Free swinging (no detents)~G6-5-1 120017001.1 Nm (10 inlbf)44 (1.73)14(.55)7 (.28)49(1.91)Ø 8.9 (.35) CounterboreDimensions in millimeters (inch) unless otherwise statedG6 HingePosition control · Detent• Holds doors open without secondary mechanical support• Detent holds door at 120° and 170° • Can be opened to 180°Material and FinishAcetal and nylon, blackPerformance DetailsRadial load:Maximum static load: 130 N (30 lbf)Average ultimate load: 970 N (220 lbf)Axial load:Maximum static load: 130 N (30 lbf)Average ultimate load:1450 N (325 lbf)Cycle life: 10,000 cyclesOperating temperature range:-20 ºC (0º F) to 80º C (180º F)Installation NotesScrews not suppliedHinge designed to accommodate M4 (No. 8) size Pan Head mounting hardware.Part NumberSee table12.7±0.2(.50±.01)25.4±0.2(1.00±.01)Ø 4.5±0.1 (.177±.005)31.8±0.2(1.25±.01)AxialRadial
                                
   426   427   428   429   430   431   432   433   434   435   436