Page 428 - Demo
P. 428


                                    398XX Torque Forward TorqueNm (inlbf)Reverse TorqueNm (inlbf)00 Free Operating12 1.5 (13.2) 1.1 (9.7)16 1.8 (16) 1.3 (11.5)20 2 (17.7) 1.5 (13.2)24 2.2 (19.4) 1.6 (14)www.southco.com/AHAH-2E HingePosition control · Constant torque• Smooth, zero backlash operation• Space efficient design provides high torque in minimum space• Constant torque, never needs adjustingMaterial and FinishAluminium alloy and steel, natural Performance DetailsRadial load:Maximum static load: 650 N @ 100mm from hinge axis (145 lbf 4”)Axial load:Maximum static load: 1500 N(330 lbf)Cycle performance:20,000 cycles within ±20% of static torque specificationInstallation NotesInstall hinge using 4x M6 or No 12 CSK screws or equivalent (not supplied). Ensure substrate and screw length is suitable for required application strengthPart Number SelectionSee tableAH - 2E - 20 XX A 2 - FF FF Finish50 Black anodised63 Natural aluminium70 Silver electroplated7.5(.29) 7 (.27)R4 X212.8 (.50)25.6 ±0.2(1.01 ±.007)41 ±0.1(1.61 ±.003)15(.59)55 (2.16)25.6(1.01)41 (1.61)Panel closedReverse torque(Easy lifting)Reverse torque(Easy lifting)Panel Opening SequencePanel Closing SequenceForward torque(Resists falling)Forward torque(Resists falling) Panel 45° Panel 135° Panel OpenHinge center lineHole preparation to suit M6 or No.12 or equivalent(hardware not supplied)Minimum 20mm Panel thicknessPanel Preparation Dimensions in millimeters (inch) unless otherwise stated
                                
   422   423   424   425   426   427   428   429   430   431   432