Page 430 - Demo
P. 430


                                    400ACTUAL SIZELARGEACTUAL SIZEMEDIUMwww.southco.com/E631.8(1.25) 6.7 (.27) 5.8 (.23)12.7 (.50)36.5(1.44)18.3 (.72) 42.9(1.69)12.7(.50)Counterbore Ø 8.9 x 2.5 (.350 x .100) 10.3 (.41)5.2(.20)19.4(.77)57.2 (2.25)28.5 (1.13) 63.5 (2.50)19.1(.75)47.6 (1.87)Part NumberColor Large MediumBlack E6-10-501-20 E6-10-301-20White E6-10-501-10 E6-10-301-10Dimensions in millimeters (inch) unless otherwise statedE6 HingePosition control · Adjustable torque• Hold doors open, in position• User-adjusted holding torqueMaterial and FinishLeaves: Acetal Pin: Polycarbonate Adjustment screw & nut: Stainless steelPerformance DetailsRadial load:Large: 3110 N (700 lbf)Medium: 1780 N (400 lbf)Axial load:Large: 2000 N (450 lbf)Medium: 890 N (200 lbf)Maximum prevailing torque of hinge:Large: 4 Nm (35 inlbf)Medium: 0.8 Nm (7 inlbf)Operating temperature range:-5°C (20°F) to 65°C (150°F)Installation NotesMount with:Large: M6 (1/4-20)Medium: M4 (8-32)(screws not supplied)Large Medium31.8±0.1 (1.25±.005)Ø 4.5(.177 )25.4±0.1(1.0±010)+0.1-0.0+.005-.000AxialRadial12.5(.50±.010)+0.219.1 -0.0(.750)47.6±0.2 (1.870±.010)4x Ø 7.1(.279 )38.2±0.2(1.500±.010)+0.1-0.0+.005-.000Mounting screwsnot providedTorque AdjustmentPart NumberSee table
                                
   424   425   426   427   428   429   430   431   432   433   434