Page 429 - Demo
P. 429


                                    399XX Torque Symmetric TorqueNm (inlbf)00 Free Operating04 0.3 (2.7)08 0.6 (5.3)12 1 (8.8)• Smooth, zero backlash operation• Space efficient design provides high torque in minimum space• Constant torque, never needs adjustingMaterial and FinishStainless steel and steelPerformance DetailsCycle performance:20,000 cycles within ±20% of static torque specificationInstallation NotesInstall hinge using 4x M4 or No 8 CSK screws or equivalent (not supplied). Ensure substrate and screw length is suitable for required application strengthPart Number SelectionSee tableAH - 2E - 12 XX A 2 - FF FF Finish24 Stainless steelR4 X27.5 (.29) 15 ± 0.1(.59 ± .003)13.3 (.52)55 (2.16)41 ± 0.1(1.61 ± .003)25 (.98)Panel closedReverse torque(Easy lifting)Reverse torque(Easy lifting)Panel Opening SequencePanel Closing SequenceForward torque(Resists falling)Forward torque(Resists falling) Panel 45° Panel 135° Panel OpenHinge center lineMinimum 12mm Panel thicknessPanel Preparation Hole preparation to suit M4 or No.8 or equivalent(hardware not supplied)www.southco.com/AHAH-2E HingePosition control · Constant torqueDimensions in millimeters (inch) unless otherwise stated
                                
   423   424   425   426   427   428   429   430   431   432   433