Page 446 - Demo
P. 446


                                    416ACTUAL SIZE4 x Ø E ±0.1 (±.004)DoorFrameC±0.2(±.008)D±0.2(±.008)AxialRadialEH HingeSurface mountGFBACH4 x JThreadstudversionD4 x Ø ECountersunkversionDwww.southco.com/EH Dimensions in millimeters (inch) unless otherwise statedPart NumberSee tableA BThread Stud Part NumberC D F G H Thread stud J Zinc chrome Zinc black Nylon black40 (1.57) EH-5A-4G4-38 EH-5A-4G4-50 ~ 25 (.984) 5 (.20) 9 (.35) 8.5 (.35) M550 (1.97) EH-6A-5G5-38 EH-6A-5G5-50 EH-6A-5G5-20 30 (1.181) 6 (.24) 11 (.43) 8 (.31) M660 (2.36)60 (2.36) ~ EH-7A-6G6-50 ~ 36 (1.42) 36 (1.42) 8 (.31)15.4(.60) 13 M860 (2.36)90 (3.54) ~ EH-7E-6G9-50 ~ 36 (1.42) 63 (2.20) 8 (.31)15.4(.60) 13 M860 (2.36)120 (4.72) ~ EH-7A-6G12-50 ~ 36 (1.42) 90 (3.54) 8 (.31)15.4(.60) 13 M8A BCountersunk Thru-Hole Part NumberC D Ø E F GZinc chrome Zinc black Nylon black40 (1.57) EH-5A-4V4-38 EH-5A-4V4-50 ~ 25 (.984) 5.4 (.213) 5 (.20) 9 (.35) 50 (1.97) EH-6A-5V5-38 EH-6A-5V5-50 EH-6A-5V5-20 30 (1.181) 6.4 (.252) 6 (.24) 11 (.43) 60 (2.36) 60 (2.36) ~ EH-7A-6V6-50 ~ 36 (1.42) 36 (1.42) 8.5 (.33) 8 (.31) 15.460 (2.36) 76 (3) EH-7A-6V8-38 EH-7A-6V8-50 ~ 36 (1.42) 56 (2.20) 6.4 (.252) 8 (.31) 15 (.59)60 (2.36) 90 (3.54) ~ EH-7E-6V9-50 ~ 36 (1.42) 63 (2.20) 8.5 (.33) 8 (.31) 15.460 (2.36) 120 (4.72) ~ EH-7A-6V12-50 ~ 36 (1.42) 90 (3.54) 8.5 (.33) 8 (.31) 15.4• Multiple size and mounting options• Concealed mounting hardwareMaterial and FinishLeaf: Zinc alloy black powder coated, chrome plated or nylon blackPin: Stainless steel Thread studs: Steel, zinc platedPerformance DetailsSize Radial Load AxialLoad40 Zinc 1330 N (298 lbf)2220N (500 lbf)50 Zinc 2140 N (481 lbf)3560 N (800 lbf)50 Nylon 890 N (200 lbf)1230N (276 lbf)60 Zinc 1400 N(315 lbf)3000N(675 lbf)Installation NotesCountersunk version:40 Size M5 (No. 10) CSK screw 50 Size M6 (No. 1/4 - 20)CSK screw (not supplied)60 Size M8 (5/16-18)CSK screw (not supplied)Threadstud version:40 Size M5 nuts (not supplied)50 Size M6 nuts (not supplied)60 Size M8 nuts (not supplied)
                                
   440   441   442   443   444   445   446   447   448   449   450