Page 450 - Demo
P. 450


                                    420Dimensions in millimeters (inch) unless otherwise statedN6 HingeSurface mount · 304 or 316 Stainless Steel• Stamped hinge construction• High gloss finish option• Covered hinge optionMaterial and FinishStainless Steel, passivated orhigh glossPerformance DetailsRadial load:Max. static load: 534 N (120 lbf)Axial load:Max. static load: 534 N (120 lbf)Installation NotesScrews not suppliedInstall hinge with M4 (8-32) CSKFor optional covers:Order covers separately.Clean hinge leaf surface to remove dirt, oil or grease.Remove backing from pre-applied adhesive. Place cover over leaf. Press firmly to activate adhesive.Part NumberOrder hinge and optional covers separatelyOptional covers(ordered separately)Hingewww.southco.com/N638[1.5]19[.75]38.2[1.5] Ø 5.5[.22]All hingesdoor/framecenter line58[2.28]Small Leaf (2X)Small Leaf39[1.54]20[.79]26[1.02]18[.71]20[.79]26[1.02]10[.39]19[.75]19[.75]All hingesN6-4E-422-FF W/ PANEL PREPRecommendedmounting holes:tapped M4 (8-32) thread orØ 4.5 ± 0.1 (.177 ± .004) thruAll hingesMedium Leaf38[1.5]19[.75]38.2[1.5] Ø 5.5[.22]All hingesdoor/framecenter line58[2.28]Small Leaf (2X)Small Leaf39[1.54]20[.79]26[1.02]18[.71]20[.79]26[1.02]10[.39]19[.75]19[.75]All hingesN6-4E-422-FF W/ PANEL PREPRecommendedmounting holes:tapped M4 (8-32) thread orØ 4.5 ± 0.1 (.177 ± .004) thruAll hingesMedium Leaf78[3.07]Large Leaf19[.75]59[2.32]20[.79]26[1.02]38[1.5]10[.39]N6-4E-426-FF WITH PANEL PREPSmall LeafStyle 1 (Part Number see table)Style 2 (Part Number see table)Style 3 (Part Number see table)Part Number304 Stainless Steel, Passivated 316 Stainless Steel, High GlossStyle Hinge Hinge Small Leaf Cover Medium Leaf Cover Large Leaf Cover1 N6-4E-422-20 N6-4E-422-24 N6-C-42-24 (2 each) — —2 N6-4E-424-20 N6-4E-424-24 N6-C-42-24 N6-C-44-24 —3 N6-4E-426-20 N6-4E-426-24 N6-C-42-24 — N6-C-46-244 N6-4E-444-20 N6-4E-444-24 — N6-C-44-24 (2 each) —5 N6-4E-446-20 N6-4E-446-24 — N6-C-44-24 N6-C-46-246 N6-4E-466-20 N6-4E-466-24 — — N6-C-46-24 (2 each)
                                
   444   445   446   447   448   449   450   451   452   453   454