Page 454 - Demo
P. 454
424ACTUAL SIZEwww.southco.com/F6 Dimensions in millimeters (inch) unless otherwise stated• High strength and durability• Allows door removal without using tools• Retractable pin version resists vibration and prevents pin lossMaterial and FinishSteel, zinc plated or stainless steel, naturalPerformance DetailsSteelRadial load:Maximum static load:1000 N (225 lbf)Average ultimate load:2100 N (472 lbf)Axial load:Maximum static load:2900 N (650 lbf)Average ultimate load: 4900 N (1100 lbf)Stainless SteelRadial load:Maximum static load:1300 N (292 lbf)Average ultimate load:2800 N (629 lbf)Axial load:Maximum static load:3600 N (809 lbf)Average ultimate load: 6000 N (1350 lbf)Operating temperature range:-40º C (-40º F) to 85º C (185º F)F6 HingeRemovable style · Concealed · Heavy-duty12.3(.48)8(.31) 5.5(.22)71.5(2.81)2 xØ 5.4(.21)90(3.54)7 (.27)20 (.79) Ø 5 (.20) groovefor optionalcirclip(not supplied)53.5(2.11)9 (.35)53.5(2.11)14.5 (.57) 5.5 (.22)82(3.23)150(5.77) Release pin35.5(1.40)50(1.97)7 (.28)Ø 5.4 (.21)25.4(1.00)1.9 (.075)5.5 (.22)Part NumberStyle InstallationMaterialSteel Stainless steelFormed Thru hole F6-905 F6-905-5Formed M5 thread stud F6-908 F6-908-5Formed 10-32 thread stud F6-907 F6-907-5Flat Weld F6-904 F6-904-5Part NumberStylesMaterialSteel Stainless steelRemovable pin F6-946 F6-946-5Retractable pin type A ~ F6-941-5Retractable pin type B ~ F6-942-515.5 (.61)2.4 (.093) 5.1 (.20)5 (.20)60(2.36) 34.5(1.36)50(1.97)Ø 5.4 (.21)18.5 (.73)18.4 (.72) Ø 6.7 (.26)18.3 (.72)M5 or 10-32Thead stud38(1.50)2.4 (.093)18.4 (.72) Ø 6.7 (.26)60(2.36)15.5 (.61)2.4 (.093) 5.1 (.20)5 (.20)60(2.36) 34.5(1.36)50(1.97)Ø 5.4 (.21)18.5 (.73)18.4 (.72) Ø 6.7 (.26)18.3 (.72)M5 or 10-32Thead stud38(1.50)2.4 (.093)18.4 (.72) Ø 6.7 (.26)60(2.36)Frame LeafFormed Style Flat StyleDoor Leaf Removable Pin Style Retractable Pin StyleType A shown, Type B mirror imagePart NumberSee table

