Page 456 - Demo
P. 456


                                    426Part NumberHandling Steel Stainless SteelRight (shown) F6-20-N1A50WR F6-20-S1A50WRLeft F6-20-N1A50WL F6-20-S1A50WLMaterial Part NumberSteel F6-22-N1-3W1Stainless steel F6-22-S1-3W1Dimensions in millimeters (inch) unless otherwise statedF6 HingeDoor removalwww.southco.com/F6Material and FinishSteel, zinc plated or stainless steel Material and FinishSteel, zinc plated or stainless steel Part NumberSee table• Locking feature for simple removalMaterial and FinishSteel, zinc plated or stainless steelPart Number Selection _______________________________________________________________________________Part NumberSee tableACTUAL SIZEACTUAL SIZEACTUAL SIZEJEWRelease PinH TØ PØ 3.25 (.128) L13.5 (.53)Travel25.4 (1.00)19 (.75)44.4 (1.75)31.8 (1.25) 6.4 (.25)Ø 6.4 (.25)12.7 (.50)1.3 (.05)90° ±10°Ø 3.2 (.129)Release pin76.2 (3.00)56.6 (2.23)57.4 (2.26) 4.9 (.193)25.4(1.00) 19 (.75)25.4(1.00)19 (.75)9.1 (.36)9.65 (.38)Ø 6.35 (.25)6.35 (.25) 10.4 (.41) Travel 6.35 (.25)1.27 (.05)270°90°±10°Ø 3.2 (.129)Release pinS Size L E H J P T W3 - 4 22.2 (.88) 4 (.16) 4.0 (.16) 10 (.39) 3.2 (.13) 0.8 (.03) 13 (.50)7 - 8 34.9 (1.38) 6.4 (.25) 4.8 (.19) 13 (.50) 4.0 (.16) 1.0 (.04) 19 (.75)11 - 12 50.8 (2.00) 9.5 (.38) 6.4 (.25) 16 (.63) 4.8 (.19) 1.3 (.05) 22 (.87)15 - 16 69.9 (2.75) 12.7 (.50) 6.4 (.25) 19 (.75) 6.4 (.25) 1.5 (.06) 25.5 (1.00)F6 - 23 - M S AWM Material and FinishN Steel, zinc platedS Stainless steelS Size3 22 (0.87) Left Hand4 22 (0.87) Right Hand7 35 (1.38) Left Hand8 35 (1.38) Right Hand11 51 (2.00) Left Hand12 51 (2.00) Right Hand15 70 (2.75) Left Hand16 70 (2.75) Right Hand
                                
   450   451   452   453   454   455   456   457   458   459   460