Page 459 - Demo
P. 459


                                    429ACTUAL SIZEwww.southco.com/R6Part NumberSteel R6-22-11Stainless steel R6-22-234(.16)76 (3)5 (.20)15(.59)Ø 5.2 (.20), 4 Places36(1.42)15(.59)21(.83)31(1.22)38.5(1.52)9501020R18.5 (.73)InsideclearanceCenter of rotationR18.5 (.73)5 (.20)8 (.32)Open positionStay position30(1.18)Radial7 (.28) Minimum15±0.2(.59±.01) 36(1.42)18(.71)15±0.2(.59±.01) 7 (.28) Minimum21±0.2(.83±.01)Ø 5.4±0.1(.213±.004)4 Holes13 (.51)MaximumAxialFrame DoorDimensions in millimeters (inch) unless otherwise statedR6 HingeConcealed · Hold-open style• Invisible when door is closed • Holds doors open without secondary mechanical supportMaterial and FinishSteel, zinc plated, or stainless steelPerformance Details*(loads applied with hinge in stay position)Zinc Plated SteelRadial load:Maximum static load: 155 N (35 lbf)Average ultimate load: 405 N (91 lbf)Axial load:Maximum static load: 200 N (45 lbf)Average ultimate load: 415 N (93 lbf)Maximum holding torque: 11.8 Nm (104 inlbf)Operating temperature range:-40ºC (-40ºF) to 85ºC (185ºF)Stainless SteelRadial load:Maximum static load: 280 N (63 lbf)Average ultimate load:570 N (128 lbf)*Axial load:Maximum static load: 305 N (69 lbf)Average ultimate load: 430 N (97 lbf)Maximum holding torque: 18.2 Nm (161 inlbf)*Operating temperature range:-40º C (-40º F) to 85º C (185º F)Installation NotesPanel thickness exceeding 4 (.16) will require a 45˚ chamfer on both door and frame.Part NumberSee table
                                
   453   454   455   456   457   458   459   460   461   462   463