Page 465 - Demo
P. 465


                                    435Dimensions in millimeters (inch) unless otherwise statedStudselection column D82 - H - K - MStud: Part Number SelectionUse the TMT value to find the correct stud length on the stud selector page.The correct column of TMT ranges is given on the receptacle page.H Head style11 Oval slot12 Wing head15 Bail RA16 Bail RB78 Hex recess 19 Oval Phillips recessT Tool head recessM Material16 Steel, zinc plated20 Stainless steelK LengthEnter number from selection table(DZUS® specification worksheet)Use the following worksheet to specify the parts for your DZUS® quick access system (Example in blue)System type: 82 DZUS® Lion quarter-turn fastener1. Select receptacle type: Clip-on: 82-47-113-15 page 441Notes: Stud selection column letter shown will be used to determine stud length in step 4. Ensure the receptacle chosen will accommodate the frame thickness.2. Select retainer and accessories and note any adjustment values:Accessories: Cupped washer, black 82-46-101-41 page 443Retainer: Stainless Steel, 82-32-201-20 Adjustment values: When using a cupped washer, add 0.5 (.020) to outer panel thickness or total material thickness (TMT). 3. Specify stud length: To determine stud length, first determine the material thickness value, TMT.Notes: Each receptacle has a unique formula to calculate the value of TMT. Use the formulas given with the receptacle you choose. Add accessory adjustment values to TMT as appropriate.Select the configuration that best represents the applicationApplication configuration: Type 2 (page 441)Outer panel thickness: 2 (.078)Frame thickness: 2 (.078)Gap thickness: 0 (0)Accessory adjustment: Add 0.5 (.020) to outer panel (P)Configuration Type 2: Calculate TMT using the formulas given for the receptacle. Example:TMT = P + F + 1.4 (.055) + 0.5 (.020) (for cupped washer thickness)TMT = 2 (.078) + 2 (.078) + 1.4 (.055) + 0.5 (.020) = 5.9 (.232).4. Finish the stud part number: (page 437)Head style:Material:Final list of materials:82 -47-113-15 Receptacle: Steel clip-on 82 -32-201-20 Retainer: Stainless steel82 -46-101-41 Accessory: Cupped washer, black82 -12-240-16 Stud: Wing head, K=240, steel, zinc platedNotes: Ensure final list of materials are from the same product class and sizeTMT = P + F + 1.4 (.055)F FPPTMT TMTTMT = P + F StudCupped washer RetainerFrameOuter PanelReceptacle3. Calculate TMTType 1 Type 2Choose system (page 432)Configuration 21. Select receptacle type2. Select accessoriesDKTMT RangeAll other receptaclesMin. Max.2.3 (.090) 2.8 (.110) 1002.8 (.110) 3.3 (.130) 1203.3 (.130) 3.8 (.150) 1403.8 (.150) 4.3 (.170) 1604.3 (.170) 4.8 (.190) 1804.8 (.190) 5.3 (.210) 2005.3 (.210) 5.8 (.230) 2205.8 (.230) 6.3 (.250) 240Clip-on receptacle 82-47-113-15Cup washer add 0.5 (.020) to the outer panel thickness (P)82-46-101-41Wing headSteel, zinc platedDZUS® Quarter-Turn FastenersSpecification example
                                
   459   460   461   462   463   464   465   466   467   468   469