Page 467 - Demo
P. 467


                                    413ACTUALSIZEInstall Style Tapped Hole Part NumberFront mount Thru hole 96-10-572Concealed mount10-32 Imperial 96-10-570M5 x 0.8 Metric 96-50-570Dimensions in millimeters (inch) unless otherwise stated96 HingeLift-off %u00b7 Adjustable compression %u00b7 In-line %u00b7 Zinc%u2022 Adjusts to ensure gasket compression%u2022 Allows for quick, easy door removalMaterial and FinishZinc alloy, black powder coatedInstallation NotesScrews not supplied.Maximum screw length equals door or frame thickness plus 7.5 (.30)Performance DetailsNotesHinges provide 5 (.20) of total adjustmentEither F Dimension or G dimension must be less than 19.8 (.78) for the door to open a full 180%u00b0FrameMin. CompressionMax. CompressionFrame GasketGasketDoorDoor62.5(2.46)31.5(1.24)37(1.46)62.5(2.46)31.5(1.24)37(1.46)15 (.59) 17.5 (.69)11.5(.45)17.5 (.69) 15 (.59)www.southco.com/96Part NumberSee tableFront Mount Concealed MountF G11.5(.45)10%u00b12.4 (.398%u00b1.100)9.8(.384%u00b1.007) 25.5(1.000%u00b1.008)+0.1-0.2 25.5(1.000%u00b1.008)+0.1-0.238%u00b10.1(1.500%u00b1.008)19%u00b10.1(.750%u00b1.008)+0.1-0.238%u00b10.1(1.500%u00b1.008)19%u00b10.1(.750%u00b1.008)Frame FrameDoorDoorRadial LoadAxialLoadMaximum static load1000 N(255 lbf)2220 N(500 lbf)Average ultimate load1550 N(350 lbf)14,000 N(3200 lbf)
                                
   461   462   463   464   465   466   467   468   469   470   471