Page 484 - Demo
P. 484


                                    454Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZEwww.southco.com/D8D8 DZUS® PANEX Quarter-Turn FastenersReceptacles · Size 4Material and FinishBrass and steel, zinc plated Installation NotesPress receptacle flush to frameNotesReceptacle shown installed flush to the frame. To eliminate the gap between the frame and outer panel, install to a depth ≥ the thickness of the selected retainer. This depth should be added to the TMT.TMT = P + 0.50 (.020) (Retainer adjustment value)PPPTMT TMTTMT = P + Compressed gasketGasketTMT = P TMTPress-In - Front Mount 13 (.51)Ø 12.4(.488)14.0(.55)Min.12.00(.472+0.1-0.0+.004-.000 )ØRetainerOuter panelPart NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 45113.5 (.531)Ø 6.9 (.272)Ø 10.6 (.417)Material and Finish Press-In - Self-ClinchingSteel, zinc platedNotesFor use in low carbon steels, aluminum and stainless steels in the annealed condition that are RB85 or softerSee page 627 for installation guidelinesØ 7.00 (.275 )Edge of hole must be sharp on this side. Do not chamfer.+0.08-0+.003-.0001.30 (.051) Min. frame thicknessØ 12.004.50(.177)(.472 +0.1-0.0 +.004-.000 )Min.RetainerOuter panelPart Number Stud Selection Column D8-334-100-300 DPart Number Stud Selection Column D8-334-110-190 ESolid Install Blind InstallPart NumberSee tableNotesUtilize stud selection columnindicated when choosing a stud length from the stud length table on page 451TMT = P + F + 0.50 (.020) (Retainer adjustment value)F F FPPPTMT TMTTMT = P + F Compressed gasketGasketTMT = P + F TMT8285D8D9D1D4D5D7NY
                                
   478   479   480   481   482   483   484   485   486   487   488