Page 487 - Demo
P. 487


                                    457Dimensions in millimeters (inch) unless otherwise statedD8 - 316 - H K - FH Head style1 Slot recess2 Hex recess3 Wing4 Bail (standard stud only)6 Tamper resistant7 Phillips recessF Finish170 Chrome plated190 Zinc plated191 Zinc plated, black200 Stainless Steel (Slot recess, Hex recess, Phillips recess)K LengthEnter number from selection table belowwww.southco.com/D8D8 DZUS® PANEX Quarter-Turn FastenersStud selection · Size 6Stud Length TableA B C D EKL±.15 ±(.006)TMT Range For:D8-336-400-121D8-336-500-121TMT Range For:D8-336-300-121D8-336-310-121D8-336-330-121D8-336-700-121TMT Range For:D8-336-200-190TMT Range For:D8-336-100-300TMT Range For:D8-336-110-190Min. Max. Min. Max. Min. Max. Min. Max. Min. Max.~ ~ 1.5 (.06) 2.4 (.09) ~ ~ ~ ~ ~ ~ 09 9 (.354)2.5 (.10) 3.4 (.13) 2.5 (.10) 3.4 (.13) ~ ~ ~ ~ ~ ~ 10 10 (.394)3.5 (.14) 4.4 (.17) 3.5 (.14) 4.4 (.17) ~ ~ ~ ~ ~ ~ 11 11 (.433)4.5 (.18) 5.4 (.21) 4.5 (.18) 5.4 (.21) ~ ~ 0.7 (.03) 1.6 (.06) 1.7 (.07) 2.6 (.10) 12 12 (.472)5.5 (.22) 6.4 (.25) 5.5 (.22) 6.4 (.25) ~ ~ 1.7 (.07) 2.6 (.10) 2.7 (.11) 3.6 (.14) 13 13 (.512)6.5 (.26) 7.4 (.29) 6.5 (.26) 7.4 (.29) ~ ~ 2.7 (.11) 3.6 (.14) 3.7 (.15) 4.6 (.18) 14 14 (.551)7.5 (.30) 8.4 (.33) 7.5 (.30) 8.4 (.33) ~ ~ 3.7 (.15) 4.6 (.18) 4.7 (.19) 5.6 (.22) 15 15 (.591)8.5 (.33) 9.4 (.37) 8.5 (.33) 9.4 (.37) 0.8 (.03) 1.7 (.07) 4.7 (.19) 5.6 (.22) 5.7 (.22) 6.6 (.26) 16 16 (.630)9.5 (.37) 10.4 (.41) 9.5 (.37) 10.4 (.41) 1.8 (.07) 2.7 (.11) 5.7 (.22) 6.6 (.26) 6.7 (.26) 7.6 (.30) 17 17 (.669)10.5 (.41) 11.4 (.45) 10.5 (.41) 11.4 (.45) 2.8 (.11) 3.7 (.15) 6.7 (.26) 7.6 (.30) 7.7 (.30) 8.6 (.34) 18 18 (.709)11.5 (.45) 12.4 (.49) 11.5 (.45) 12.4 (.49) 3.8 (.15) 4.7 (.19) 7.7 (.30) 8.6 (.34) 8.7 (.34) 9.6 (.38) 19 19 (.748)12.5 (.49) 13.4 (.53) 12.5 (.49) 13.4 (.53) 4.8 (.19) 5.7 (.22) 8.7 (.34) 9.6 (.38) 9.7 (.38) 10.6 (.42) 20 20 (.787)13.5 (.53) 14.4 (.57) 13.5 (.53) 14.4 (.57) 5.8 (.23) 6.7 (.26) 9.7 (.38) 10.6 (.42) 10.7 (.42) 11.6 (.46) 21 21 (.827)14.5 (.57) 15.4 (.61) 14.5 (.57) 15.4 (.61) 6.8 (.27) 7.7 (.30) 10.7 (.42) 11.6 (.46) 11.7 (.46) 12.6 (.50) 22 22 (.866)15.5 (.61) 16.4 (.65) 15.5 (.61) 16.4 (.65) 7.8 (.31) 8.7 (.34) 11.7 (.46) 12.6 (.50) 12.7 (.50) 13.6 (.54) 23 23 (.906)16.5 (.65) 17.4 (.69) 16.5 (.65) 17.4 (.69) 8.8 (.35) 9.7 (.38) 12.7 (.50) 13.6 (.54) 13.7 (.54) 14.6 (.57) 24 24 (.945)17.5 (.69) 18.4 (.72) 17.5 (.69) 18.4 (.72) 9.8 (.39) 10.7 (.42) 13.7 (.54) 14.6 (.57) 14.7 (.58) 15.6 (.61) 25 25 (.984)18.5 (.73) 19.4 (.76) 18.5 (.73) 19.4 (.76) 10.8 (.43) 11.7 (.46) 14.7 (.58) 15.6 (.61) 15.7 (.62) 16.6 (.65) 26 26 (1.02)19.5 (.77) 20.4 (.80) 19.5 (.77) 20.4 (.80) 11.8 (.46) 12.7 (.50) 15.7 (.62) 16.6 (.65) 16.7 (.66) 17.6 (.69) 27 27 (1.06)20.5 (.81) 21.4 (.84) 20.5 (.81) 21.4 (.84) 12.8 (.50) 13.7 (.54) 16.7 (.66) 17.6 (.69) 17.7 (.70) 18.6 (.73) 28 28 (1.10)21.5 (.85) 22.4 (.88) 21.5 (.85) 22.4 (.88) 13.8 (.54) 14.7 (.58) 17.7 (.70) 18.6 (.73) 18.7 (.74) 19.6 (.77) 29 29 (1.14)22.5 (.89) 23.4 (.92) 22.5 (.89) 23.4 (.92) 14.8 (.58) 15.7 (.62) 18.7 (.74) 19.6 (.77) 19.7 (.78) 20.6 (.81) 30 30 (1.18)___________________________________________________________________________ Part Number SelectionTo select correct fastener:1. Select receptacleChoose a receptacle from pages 458-4602. Select retainer and accessoriesfrom page 461 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (left) using the column (A, B, C, D or E) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D8-336-400-121 use column AFor TMT value calculated as 5.2 (.206), K = 12For slotted head style in steel material, completed part number: D8-316-112-190A complete example can be found on page 435.D1D4D5D7NY82D8D985
                                
   481   482   483   484   485   486   487   488   489   490   491