Page 491 - Demo
P. 491


                                    461Dimensions in millimeters (inch) unless otherwise stated www.southco.com/D8D8 DZUS® PANEX Quarter-Turn FastenersRetainers and Accessories · Size 6Material and FinishSee tableAccessoriesWhen using the ejecting versionadd 2 (.079) to your TMT NotesCupped washer only available for tool recess head styles (slot, Phillips, hex, tamper resistant)Assembly consists of spring, cup and stud ordered separately, shipped bulkPart NumberSee table0.5 (.02) Ø 5.4 (.21) Ø 11.75(.46)0.5 (.02) Ø 5.4 (.21)Ø 12.5(.49)Ø 12 (.5)Ø 0.5 (.02)HØ 14 (.551)1(.039)3.5 (.14)Steel retainer XWith Retaining Spring Without Retaining SpringPart Number H X Min. X Max.D8-326-200-200 48 (1.89) 19 (.75) 44 (1.73)D8-326-201-200 25 (.98) 5 (.197) 21 (.83)Type Part Number Material Adjustment ValuePush-on plastic D8-326-100-040 High density polyethylene, blackIncluded in TMT calculationPush-on D8-326-101-200 Stainless steelCupped washer D8-376-001-049 Thermoplastic, black Add 1.00 (.039)Ejector spring D4-EHF5-3-950QA Stainless steel Add 1.00 (.039)Retainer Push-On, PlasticRetainer Push-On, Stainless SteelCupped WasherRetainer Spring (Must be secured with steel retainer)L9 (.354)Steel retainer XØ 7.62(.30) 11.43(.45) Max.Ø0.6 (.022)24.13(.95)Ejector SpringEjector Spring and Cup Assembly (Must be secured with stainless steel retainer)D1D4D5D7NY82D8D985
                                
   485   486   487   488   489   490   491   492   493   494   495