Page 490 - Demo
P. 490


                                    460Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUALSIZESide view Top view16.3 (.642)Ø 9.9 (.390)Ø 13.5 (.531)Material and Finish Press-In - Self-Clinching Steel, zinc platedInstallation Notes See page 627 for installation guidelinesMaterial and FinishBrass and steel, zinc platedInstallation NotesPress receptacle flush to frameNotesReceptacle shown installed flush to the frame. To eliminate the gap between the frame and outer panel, install to a depth ≥ the thickness of the selected retainer. This depth should be added to the TMT.Press-In - Front Mount Side view Top view16 (.630)Ø 15.5(.610)D8 DZUS® PANEX Quarter-Turn FastenersReceptacles · Size 617.0(.670)Min.15.0(.591+0.1-0.0+.004-.000 )ØRetainerOuter panelØ 15.05.0(.197)(.591 +0.1-0.0+.004-.000 )Min.RetainerOuter panelØ 10.0 (.394 )Edge of hole must be sharp on this side. Do not chamfer.+0.08-0 +.003-.0001.30 (.051) Min. frame thicknessTMT = P + 0.50 (.020) (Retainer adjustment value)PPPTMT TMTTMT = P + Compressed gasketGasketTMT = P TMTwww.southco.com/D8Part NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 457TMT = P + F + 0.50 (.020) (Retainer adjustment value)F F FPPPTMT TMTTMT = P + F Compressed gasketGasketTMT = P + F TMTPart Number Stud Selection Column D8-336-100-300 DPart Number Stud Selection Column D8-336-110-190 ESolid Install Blind InstallPart NumberSee tableNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 4578285D8D9D1D4D5D7NY
                                
   484   485   486   487   488   489   490   491   492   493   494