Page 483 - Demo
P. 483


                                    429ACTUAL SIZEwww.southco.com/R6Part NumberSteel R6-22-11Stainless steel R6-22-234(.16)76 (3)5 (.20)15(.59)%u00d8 5.2 (.20), 4 Places36(1.42)15(.59)21(.83)31(1.22)38.5(1.52)9501020R18.5 (.73)InsideclearanceCenter of rotationR18.5 (.73)5 (.20)8 (.32)Open positionStay position30(1.18)Radial7 (.28) Minimum15%u00b10.2(.59%u00b1.01) 36(1.42)18(.71)15%u00b10.2(.59%u00b1.01) 7 (.28) Minimum21%u00b10.2(.83%u00b1.01)%u00d8 5.4%u00b10.1(.213%u00b1.004)4 Holes13 (.51)MaximumAxialFrame DoorDimensions in millimeters (inch) unless otherwise statedR6 HingeConcealed %u00b7 Hold-open style%u2022 Invisible when door is closed %u2022 Holds doors open without secondary mechanical supportMaterial and FinishSteel, zinc plated, or stainless steelPerformance Details*(loads applied with hinge in stay position)Zinc Plated SteelRadial load:Maximum static load: 155 N (35 lbf)Average ultimate load: 405 N (91 lbf)Axial load:Maximum static load: 200 N (45 lbf)Average ultimate load: 415 N (93 lbf)Maximum holding torque: 11.8 N%uf096m (104 in%uf096lbf)Operating temperature range:-40%u00baC (-40%u00baF) to 85%u00baC (185%u00baF)Stainless SteelRadial load:Maximum static load: 280 N (63 lbf)Average ultimate load:570 N (128 lbf)*Axial load:Maximum static load: 305 N (69 lbf)Average ultimate load: 430 N (97 lbf)Maximum holding torque: 18.2 N%uf096m (161 in%uf096lbf)*Operating temperature range:-40%u00ba C (-40%u00ba F) to 85%u00ba C (185%u00ba F)Installation NotesPanel thickness exceeding 4 (.16) will require a 45%u02da chamfer on both door and frame.Part NumberSee table
                                
   477   478   479   480   481   482   483   484   485   486   487