Page 500 - Demo
P. 500


                                    470Dimensions in millimeters (inch) unless otherwise statedStud Length TableA B C DStud AssembliesFlat receptacle D9-61-11mounted below panelFlat receptacle D9-61-11mounted above panelSaddle receptacle D9-62-11Press-in receptacle D9-63-11TMT Range TMT Range TMT Range TMT RangeMin Nominal Max Min Nominal Max Min Nominal Max Min Nominal Max P-1 P-2 Stud LengthPart NumberStud length not viable 2.2(.09)2.9(.11)3.1(.12)4.55(.18)5.25(.21)5.45(.21) Stud length not viable 3.8(.15)7.45(.29) 1 D9-47-2301-K-R2.4(.09)3.1(.12)3.3(.13)3.2(.13)3.9(.15)4.1(.16)5.55(.22)6.25(.25)6.45(.25) Stud length not viable 4.8(.19)8.45(.33) 2 D9-47-2302-K-R3.4(.13)4.1(.16)4.3(.17)4.2(.17)4.9(.19)5.1(.20)6.55(.26)7.25(.29)7.45(.29)1.8(.07)2.5(.10)2.7(.11)5.8(.23)9.45(.37) 3 D9-47-2303-K-R4.4(.17)5.1(.20)5.3(.21)5.2(.20)5.9(.23)6.1(.24)7.55(.30)8.25(.32)8.45(.33)2.8(.11)3.5(.14)3.7(.15)6.8(.27)10.45(.41) 4 D9-47-2304-K-R1.6 (.063) MIN Ø 10.2 (.402)Ø 6.4 (.252)Ø6.4 +0.08-0.0+.003 (.252 -.000 )D9 DZUS® Tech Line Quarter-Turn FastenersD9-47 Stud Assemblies · Surface Mount Technology (SMT) stylewww.southco.com/D9• Designed for hand operation• Spring ejected• Wide variety of receptacle optionsMaterial and FinishStud: Steel, hardened, zinc plated plus sealerSpring: Music wire, zinc platedKnob: Aluminum, natural or black powder coatedRetainer (not shown): PlasticFerrule: Steel, tin platedInstallation NotesVisit www.southco.com for additional installation guidelinesPart NumberSee tableBlack Knob OptionFor black powdered coated knob, add \Example:D9-47-2301-K-R, naturalD9-47-2301-K000-R, blackSpecify Package OptionPackage DetailsStud Assemblies shippedin Reel PackageReceptacle DetailsSee page 471NotesTo ensure you receive SOUTHCO® quality parts, look for the segmented circle.SMT Style Stud Assembly14.8 (.58)0.8 (.03) 11.1 (.43)P-1P-2Q QQQ 1.5 (.06)0.8 (.03) 0.8 (.03) TMT TMTTMTTMTP-2P-2 P-2P-2Column AWith flat receptacle D9-61-11 mounted below panelWith saddle receptacle D9-62-11Receptacle Receptacle thickness Receptacle thickness ReceptacleReceptacleWith flat receptacle D9-61-11 mounted above panelWith press-in receptacle D9-63-11Column BColumn C Column DØ6.3 (.25)Ø11.7(.46)A Min = 0.9 (.035)A Max = See TableØ6.4 +0.03-0.05+.001 (.252 -.002 )No recessUnfastenedReceptacle Types (Stud Assemby shown fastened for P-2 = 8.45 (.333) all views)Q = 0.9 (.035) MIN Frame (all receptacle views)Total floatFastenedSoldering PadSoldering Pad surface areaPC BoardØ6.2 (.244)Ø11.7(.46)Installed receptacle height Receptacle3.15 (.124)8285D8D9D1D4D5D7NY
                                
   494   495   496   497   498   499   500   501   502   503   504