Page 504 - Demo
P. 504


                                    473ADimensions in millimeters (inch) unless otherwise stated1.6 ± 0.1 (.06 ± .005)Ø 4.5 ± 0.1 (.18 ± .005)Ø 11.9 ± 0.2 (.47 ± .005)2x Ø 3.2 ± 0.2(0.13 ± .005)35.13(1.38)20.45 ± 0.2(0.81 ± .005)3.9(0.15)11.2(0.44)28(1.1)43.1(1.7)75.5 ± 0.5(2.97 ± 0.005)11.9(0.47)55.17(2.17)P-1P-2D9 - DZUS® Tech Line Quick Access FastenersD9-PR PCI Riser Cage Fastener Assembly• Designed for 2U Servers• Hand operation• Spring ejected• Wide variety of receptacle optionsFastener Assembly Material and FinishCap: UL94-VO PA6Assembly Cover:PC-ABS, blackPin, Washer:Stainless steel, passivate Lower Stud, Bracket, Clip: Steel, zinc plate Rotation Limiter, Upper Stud: Zinc alloy, chromate sealerInstallation NotesMaximum installation torque of mounting screws to attach assembly covers 0.7 Nm (6 in-lbs) using M3 screws.Performance DetailsMaximun torque to be applied to cap is 1.1 Nm (10 in-lbs)Part NumbersSee tablesReceptacle Details(order separately)See page 471www.southco.com/D9-PRPart Number TMT P-1 P-2 Cap ColorD9-PR-20-000 4.25(0.16)62.4 ± 1.2(2.45 ± 0.04)70.9 ± 1.2 (2.78 ± 0.04)BlackD9-PR-20-072 BlueD9-PR-21-000 4.45(0.17)62.6 ± 1.2(2.46 ± 0.04)71.1 ± 1.2 (2.79 ± 0.04)BlackD9-PR-21-072 BlueD9-PR-22-000 4.65(0.18)62.8 ± 1.2(2.47 ± 0.04)71.3 ± 1.2 (2.80 ± 0.04)BlackD9-PR-22-072 BlueTo fasten, push on cap to place lower stud into receptacle and turn cap 180° and fold down.TMT = Customer panel thickness + Customer PCB thickness + Southco receptacle thickness + Southco gasket compressed thickness (0.55 mm)Fastener AssemblyFastened UnfastenedPlease note correct receptacle OrientationPart Number Material ColorD9-81 (order separately) High density foam GrayGasketRecommended compressed thickness -0.55mmPressure sensitive adhesive on one side
                                
   498   499   500   501   502   503   504   505   506   507   508