Page 507 - Demo
P. 507


                                    475Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZED1 DZUS® Dart Quarter-Turn FastenersReceptacles, AcetalMaterial and FinishAcetal, blackNotesAfter selecting receptacle use studselection letter A and follow instruction on page 474Rivet-On22.23Ø 3.4 (.134) (.875)12.7(.50)39.1(1.54)15(.59)to 3.403.30 - 3.40 (.129 - .133) Ø Rivet holes 11.10 (.438) Ø Hole16(.63)Min22.23±0.13(.875±.005)Material and FinishAcetal blackNotesUtilize stud selection column indicated when choosing a stud length from the stud length table on page 474Snap-In Back Load39.1 (1.54) 12.7(.50)14 (.555) Topflange1.4 (.055)15(.59)(.445 ) +.008–.00016.0(.63)Min.14.3 (.562 )11.30 +0.2–.000+1.7–.000+.067–.000TMT = P + F + (Retainer adjustment value)F F FPPPTMT TMTTMT = P + F + Compressed gasketGasketTMT = P + F TMTF F FPPPTMT TMTTMT = P + F + Compressed gasketGasketTMT = P + F (when gap > 2.5 (.098)) TMTTMT = P + F + 1.40 (.055) + (Retainer adjustment value)Gapwww.southco.com/D1Part Number Stud Selection ColumnD1-004-001-010 APart NumberSee tableF Frame ThicknessPart NumberStud Selection Column Min. Max..90 (.035) 1.27 (.050) D1-004-002-010B1.63 (.064) 2.00 (.080) D1-004-003-0102.30 (.090) 2.64 (.104) D1-004-004-0103.00 (.119) 3.40 (.135) D1-004-005-0103.65 (.144) 4.00 (.158) D1-004-006-010Part NumberSee tableD4D5D7NY82D8D985D1
                                
   501   502   503   504   505   506   507   508   509   510   511