Page 502 - Demo
P. 502


                                    472Dimensions in millimeters (inch) unless otherwise statedD9 DZUS® Tech Line Quarter-Turn FastenersD9-52 Stud Assemblies · Press-in style• Designed for hand or tool operation• Spring ejected• Wide variety of receptacle options• Designate access points with colorMaterial and FinishStud: Hardened carbon steel, zinc plated, chromate, plus sealerSpring: Music wire, zinc platedStandoff: Carbon steel, zinc plated, chromate, plus sealerPrism: PC/ABSwww.southco.com/D9Press-in Style Stud Assembly InstallationColumn AFlat receptacleD9-61-11 mountedbelow panelQ=0.9 (.035) MIN Frame Thickness (All receptacle views)0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06)Receptacle 0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06) Receptacle0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06) Receptacle0.8 (.03)QTMT0.8 (.03)QTMT3.15 (.124)TMTQQ TMT1.6 (.06)ReceptacleReceptacle thicknessColumn CSaddle receptacleD9-62-11Column BFlat receptacleD9-61-11 mountedabove panelColumn DPress-in receptacleD9-63-11Installation notes:1. Prepare panel as shown. Top edge of hole should be sharp.2. Press stud assembly into panel until Standoff is installed as shown.3. See page 627 for more installation guidelines.Specifying Prism Color:To indicate color, change the last three digits of the part number.Example D9-52-1301-K000, black, D9-52-1301-K013, redReceptacle Details See page 4718285D8D9D1D4D5D7NYStud Length TableA B C DStud AssembliesFlat receptacle D9-61-11 mounted below panelFlat receptacle D9-61-11 mounted above panelSaddle receptacle D9-62-11Press-in receptacle D9-63-11TMT Range TMT Range TMT Range TMT RangeP-2 H-1Part Number, Press-inBright Head Prism HeadMin Nominal Max Min Nominal Max Min Nominal Max Min Nominal Max No Recess Phillips Recess No Recess Phillips Recess2.1 (.08)2.8(.11)3.0(.12)2.9(.11)3.6(.14)3.8(.15)5.3(.21)6.0(.24)6.2(.24)1.4(.06)2.1(.08)2.3(.09)8.3(.33)18.5 (.73) D9-52-1301-K D9-52-1311-K D9-52-1301-K000 D9-52-1311-K0003.1(.12)3.8(.15)4.0(.16)3.9(.15)4.6(.18)4.8(.19)6.3(.25)7.0(.28)7.2(.28)2.4(.09)3.1(.12)3.3(.13)9.3(.37)19.5 (.77) D9-52-1302-K D9-52-1312-K D9-52-1302-K000 D9-52-1312-K0004.1(.16)4.8(.19)5.0(.20)4.9(.19)5.6(.22)5.8(.23)7.3(.29)8.0(.31)8.2(.32)3.4(.13)4.1(.16)4.3(.17)10.3(.41)20.5 (.81) D9-52-1303-K D9-52-1313-K D9-52-1303-K000 D9-52-1313-K0005.1(.20)5.8(.23)6.0(.24)5.9(.23)6.6(.26)6.8(.27)8.3(.33)9.0(.35)9.2(.36)4.4(.17)5.1(.20)5.3(.21)11.3(.44)21.5 (.85) D9-52-1304-K D9-52-1314-K D9-52-1304-K000 D9-52-1314-K000000Black008Blue013Red014GreenYour color (contactSouthco)Bright or PrismØ6.4(.252 )+ 0.03- 0.05+ .001- .0020.9 (.036)Ø6.3(.25)Ø9.5 (.37)P-214.8(.58)0.3 (.01)4.6 (.18)H-1Total floatNo.2 Phillips No RecessMin. panel thicknessStandoffSpringStudUnfastened Fastened
                                
   496   497   498   499   500   501   502   503   504   505   506