Page 499 - Demo
P. 499


                                    469Dimensions in millimeters (inch) unless otherwise stated www.southco.com/D9D9 DZUS® Tech Line Quarter-Turn FastenersD9-47 Stud Assemblies · Flare-in style• Designed for hand operation• Spring ejected• Wide variety of receptacle optionsMaterial and FinishStud: Steel, hardened, zinc plated plus sealerSpring: Music wire, zinc platedKnob: Aluminum, natural or black powder coatedFerrule: Aluminum, naturalInstallation Notes1. Drill then counter-sink panel as shown.2. Insert stud assembly into prepared hole in panel and flare stand-off using tool 47-106. Use LIGHT pressurePart NumberSee tableBlack Knob OptionFor black powdered coated knob, add \Example:D9-47-3301-K, naturalD9-47-3301-K000, blackReceptacle DetailsSee page 471NotesTo ensure you receive SOUTHCO® quality parts, look for the segmented circle.Stud Length TableA B C DStud AssembliesFlat receptacle D9-61-11mounted below panelFlat receptacle D9-61-11mounted above panelSaddle receptacle D9-62-11Press-in receptacle D9-63-11TMT Range TMT Range TMT Range TMT RangeMin Nominal Max Min Nominal Max Min Nominal Max Min Nominal Max P-1 P-2 StudLengthPart Number2.1(.08)2.8(.11)3.0(.12)2.9(.11)3.6(.14)3.8(.15)5.3(.21)6.0(.24)6.2(.24)1.4(.06)2.1(.08)2.3(.09)4.6(.18)8.3(.33) 1 D9-47-3301-K3.1(.12)3.8(.15)4.0(.16)3.9(.15)4.6(.18)4.8(.19)6.3(.25)7.0(.28)7.2(.28)2.4(.09)3.1(.12)3.3(.13)5.6(.22)9.3(.37) 2 D9-47-3302-K4.1(.16)4.8(.19)5.0(.20)4.9(.19)5.6(.22)5.8(.23)7.3(.29)8.0(.31)8.2(.32)3.4(.13)4.1(.16)4.3(.17)6.6(.26)10.3(.41) 3 D9-47-3303-K5.1(.20)5.8(.23)6.0(.24)5.9(.23)6.6(.26)6.8(.27)8.3(.33)9.0(.35)9.2(.36)4.4(.17)5.1(.20)5.3(.21)7.6(.30)11.3(.44) 4 D9-47-3304-KFlare-in Style Stud AssemblyØ5.3 (.209)Ø.4 (.016) 90°Ø11.7(.46)A Min = 0.9 (.035)A Max = See TableØ5.4 +0.13-0.0+.005 (.213 -.000 ) 14.1 (.555)0.8 (.03) 10.4 (.409)P-1P-2Ø6.3 (.25)Ø11.7(.46)A Min = 0.9 (.035)A Max = See TableØ6.4 +0.03-0.05+.001 (.252 -.002 )No recessReceptacle Types (Stud Assemby shown fastened for P-2 = 9.3 (.366) all views)Q = 0.9 (.035) MIN Frame (all receptacle views)Total floatD1D4D5D7NY82D8D985Q QQQ 1.5 (.06)0.8 (.03) 3.15 (.124) 0.8 (.03) TMTTMT TMTTMTColumn AWith flat receptacle D9-61-11 mounted below panelWith saddle receptacle D9-62-11ReceptacleReceptacle thickness Receptacle thicknessInstalled receptacle heightReceptacleReceptacleWith flat receptacle D9-61-11 mounted above panelWith press-in receptacle D9-63-11Column BColumn C Column DReceptacle
                                
   493   494   495   496   497   498   499   500   501   502   503