Page 530 - Demo
P. 530


                                    498Dimensions in millimeters (inch) unless otherwise statedNY NYLATCH Panel FastenerPush / pull style• Simple reusable panel fastener• Multiple styles and sizes• Non-conductive and non-corrosive materialsMaterial and FinishGrommet: Polycarbonate, black or white, or polysulfone, blackPlunger: Nylon, black or white, or polyester, blackPerformance DetailsUltimate shear load:4.8 (3/16): 200 N (45 lbf)6.4 (1/4): 330 N (75 lbf) 7.9 (5/16): 667 N (150 lbf)Max. operating temperature: 85°C (185°F)Flammability rating: See part number selectionwww.southco.com/NYSheet Capacity Dimensions Length NumberG Range P Max. C Max. L Max. Ø D G Grommet L Plunger1.4 - 3.9 (.056 - .153) 1.0 (.042) 1.6 (.065) 8.4 (.330)6.5 (.255)-31 -322.0 - 4.5 (.079 - .176) 1.6 (.065)1.3 (.050)8.8 (.346) -32 -322.8 - 5.3 (.112 - .209) 2.5 (.098) 9.9 (.390) -33 -333.9 - 6.3 (.152 - .249) 3.5 (.138) 10.9 (.430) -34 -343/16” Sizes Ø 4.8 (.188)AABBA B1.0(.04)1.0(.04)HeadStyleCodePlunger Size4.8 (3/16) 6.4 (1/4) 7.9 (5/16)A B A B A BEasy Grip12.7 (.50)8.1 (.32)14.4 (.57)8.6 (.34)16.0 (.63)9.6 (.38)Low Profile6.6 (.26)2.5 (.10)7.1 (.28)2.5 (.10)7.6 (.30)2.8 (.11)Mini Grip6.3 (.25)6.6 (.26)8.1 (.32)7.1 (.28)9.6 (.38)7.6 (.30)Sheet Capacity Dimensions Length NumberG Range P Max. C Max. L Max. Ø D G Grommet L Plunger1.5 - 3.8 (.059 - .148) 1.0 (.042) 2.0 (.079) 9.4 (.371) 8.5 (.336)-41 -422.1 - 4.4 (.084 - .173) 1.6 (.065)1.6 (.064)9.8 (.386) -42 -423.0 - 5.3 (.118 - .207) 2.5 (.098) 10.9 (.430) -43 -434.6 - 6.9 (.182 - .271) 4.1 (.162) 12.5 (.494) -44 -441/4” Sizes Ø 6.4 (.250)Sheet Capacity Dimensions Length NumberG Range P Max. C Max. L Max. Ø D G Grommet L Plunger1.5 - 3.8 (.059 - .148) 1.0 (.042) 2.4 (.095) 9.4 (.371) 10.7 (.420)-51 -522.1 - 4.4 (.084 - .173) 1.6 (.065)2.0 (.080)9.8 (.386) -52 -523.0 - 5.3 (.118 - .207) 2.5 (.098) 10.9 (.430) -53 -534.6 - 6.9 (.182 - .271) 4.1 (.162) 12.5 (.494) -54 -545.8 - 8.1 (.230 - .319) 5.3 (.210) 13.8 (.542) -55 -555/16” Sizes Ø 7.9 (.313)H Easy Grip H Low Profile H Mini GripACTUAL SIZE ACTUAL SIZE ACTUAL SIZEACTUAL SIZE ACTUAL SIZE ACTUAL SIZEACTUAL SIZE ACTUAL SIZEACTUAL SIZEPlungerGrommetFrameP GLDC Removable panel
                                
   524   525   526   527   528   529   530   531   532   533   534