Page 531 - Demo
P. 531


                                    499Dimensions in millimeters (inch) unless otherwise stated www.southco.com/NYOrder grommet and plunger separatelyPlunger and grommet size code must matchSheet Capacity Dimensions Length NumberG Range P Max. C Max. L Max. Ø D G Grommet L Plunger1.4 - 3.9 (.056 - .153) 1.0 (.042) 1.6 (.065) 8.4 (.330)6.5 (.255)-31 -322.0 - 4.5 (.079 - .176) 1.6 (.065)1.3 (.050)8.8 (.346) -32 -322.8 - 5.3 (.112 - .209) 2.5 (.098) 9.9 (.390) -33 -333.9 - 6.3 (.152 - .249) 3.5 (.138) 10.9 (.430) -34 -34Ø Hole in removable panelØ Hole in frameNY - S G - L - MS Size code3 Ø 4.8 (.188)4 Ø 6.4 (.250)5 Ø 7.9 (.313)M Material and finish20 Polycarbonate (UL 94 V-2) black10 Polycarbonate (UL 94 V-2) white30 Polysulfone (UL 94 HB) blackL Grommet lengthGrommet length number (See grommet and plunger tables on page 498)Grommet Part NumberNY - S P - L - H - MS Size code3 Ø 4.8 (.188)4 Ø 6.4 (.250)5 Ø 7.9 (.313)M Material and finish50 Nylon (UL 94 V-2) black51 Nylon (UL 94 V-2) white60 Polyester (UL 94 V-0) blackL Plunger lengthPlunger length number (See grommet and plunger tables on page 498)Plunger Part NumberH Head style1 Easy grip3 Low profile4 Mini grip (Refer to the plunger length table for the head style availability)Size Ø Removable Panel Hole Ø Frame Hole4.8 (3/16) 4.57 - 4.65 (.180 - .183) 4.8 - 4.88 (.189 - .192)6.4 (1/4) 6.04 - 6.15 (.238 - .242) 6.35 - 6.45 (.250 - .254)7.9 (5/16) 7.47 - 7.59 (.294 - .299) 8.1 - 8.2 (.319 - .323)NY NYLATCH Panel FastenerPush / pull style___________________________________________________________________________ Part Number Selection
                                
   525   526   527   528   529   530   531   532   533   534   535