Page 536 - Demo
P. 536


                                    502www.southco.com/56 Dimensions in millimeters (inch) unless otherwise stated56 Spring-Loaded PlungerFlare-in style – Miniature, Small and LargeACTUAL SIZE• Simplified positioning ofsliding components• Quick-release hinge for removable door• Fast installation and removal of components• Designate access with colorMaterial and FinishEnd cap: Steel, zinc plated, chromate, plus sealerFerrule: Aluminum, naturalStud: Steel, hardened, zinc plated, chromate, plus sealerKnob: (Prism plungers only) PC/ABS, UL94-V0 Rated Spring: 300 series stainless steel, passivatedInstallation NotesPress with approximately 2,500 N (562 lbf) (Large and Small), 2,000 N (450 lbf) (Mini) until ferrule is flared into the countersink in the panel. A solid back-up tool must be used for proper installationInstall ToolPart number: 47-110 (Miniature)56-7-TOOL (Large and Small)Part NumberSee table Specifying Prism ColorTo indicate color, change the last three digits of the part number. Example:56-161-000, black56-161-013, redØEL 22.2(.87) PH-1ØE008Blue013Red000Black(shown in table)014GreenYour colorcontact SouthcoBright - Miniature and Small Prism - Miniature and SmallPrism Knob 4C-Prism KnobKnobStudSmoothback-upsurfaceFlaring toolFlaring Tool90˚ Ø 13(.50)102 (4.00)ApplicationsRetractable Hinge Positioning / Secondary Catch Quick InstallationFlare-in stylePrism - LargeOuter Panel Thickness P Size Knob StylePart NumberH-1 H-2 Ø E K L B Ø J Ø D Ø CA Min. A Max. Hold-Open Without0.8(.031)1.5 (.06)4.4 (.17) MiniBright 56-21-1-15 56-20-1-15 9.9 (.39) 13.6 (.54) 8.5 (.33) 14.3 (.56)1.0 (.04)0.41 (.016)4.29 (.169) MAX6.76+0.1- 0.0 (.266+.004- .000 )4.3+0.13- 0.0(.169+.005- .000 )Prism 56-121-1-000 56-120-1-000 10.6 (.42) 14.3 (.56) 9 (.35) 15 (.59)4C-Prism 56-321-1-000 56-320-1-000 10.6 (.42) 14.3 (.56) 9 (.35) 15 (.59)1.5 (.06)2.3 (.09)5.2 (.20)Bright 56-21-2-15 56-20-2-15 9.1 (.36) 12.8 (.50) 8.5 (.33) 14.3 (.56)1.78 (.07) Prism 56-121-2-000 56-120-2-000 9.8 (.39) 13.5 (.53) 9 (.35) 15 (.59)4C-Prism 56-321-2-000 56-320-2-000 9.8 (.39) 13.5 (.53) 9 (.35) 15 (.59)1.52(.06)3.17(.125)7.9 (.31)SmallBright 56-71-1-15 56-70-1-15 13.7 (.54) 19.8 (.78) 11.5 (.45) 21.5 (.85)1.78 (.07)0.41 (.016)6.33 (.249)9.19+0.08- 0.0(.362+.003- .000 ) 6.4+0.1- 0.0(.250+.005- .000 )Prism 56-171-1-000 56-170-1-000 14.5 (.57) 20.5 (.81) 13.3 (.52) 22.2 (.87)4C-Prism 56-371-1-000 56-370-1-000 14.5 (.57) 20.5 (.81) 13.3 (.52) 22.2 (.87)Large Prism 56-271-1-000 56-270-1-000 14.5 (.57) 20.5 (.81) 17 (.67) 22.2 (.87)3.17(.125)4.7(.185)9.4 (.37)SmallBright 56-71-2-15 56-70-2-15 12.2 (.48) 18.2 (.72) 11.5 (.45) 21.5 (.85)3.3 (.13)1.52 (.06)Prism 56-171-2-000 56-170-2-000 12.9 (.51) 19 (.75) 13.3 (.52) 22.2 (.87)4C-Prism 56-371-2-000 56-370-2-000 12.9 (.51) 19 (.75) 13.3 (.52) 22.2 (.87)Large Prism 56-271-2-000 56-270-2-000 12.9 (.51) 19 (.75) 17 (.67) 22.2 (.87)KØJL PH-2ØEA BØCØD90˚ +/- 2˚StudFerruleEndcapOuterpanelInnerpanelor frameKnobStudLPØE
                                
   530   531   532   533   534   535   536   537   538   539   540