Page 538 - Demo
P. 538


                                    504Dimensions in millimeters (inch) unless otherwise stated56 Spring-Loaded PlungerThread-in style - Miniature, Small and Largewww.southco.com/56ACTUAL SIZE• Simplified positioning of sliding components• Quick-release hinge for removable door• Fast installation and removal of components• Designate access with colorMaterial and FinishStud: Steel, hardened, zinc plated, chromate plus sealerFerrule and Sleeve: Steel, zinc plated, chromate plus sealerSpring: 300 series stainless steelpassivatedPrism Knob: PC/ABS, UL94-V0 RatedEnd cap: Steel, zinc plated, chromate, plus sealer(Aluminum knob plungers only) Detent washer: Steel, zinc plated(Hold-open only)Size X(Tool)Tool Part NumberMini 7.1 (.28) 56-0-22041-03 Small9.5 (.38) 56-0-22041-04 Large0.8 (.03)both sizesKnobassemblySleevetighten withopen-endwrench36.5(1.44)13(.50)130(5.13)29(1.13)XOuter PanelP Size Knob StylePart Number H-1 H-2 Ø E K Ø J Ø C Ø D M Ø R SMin. Max. Hold-Open Without0.8(.031)1.5(.06)4.4(.17) MiniBright — 56-30-15 9.2 (.36) 12.9 (.51) 8.5 (.335) 13.6 (.54) 4.29 (.169) MAX4.3 +0.08/-0.0 (.17 +.003 -.000)7.14 ±0.08(.281 ±.003)5.1 (.20)9 (.35)7 (.28) Prism — 56-130-000 9.9 (.39) 13.6 (.54) 9 (.354) 14.3 (.56)4C-Prism — 56-330-000 9.9 (.39) 13.6 (.54) 10 (.354) 14.3 (.56)0.8(.031)3.2(.13)6.9(.27)SmallBright — 56-80-15 12.2 (.48) 20.4 (.80) 11.5 (.45) 20.3 (.80)6.33 (.249)6.35 + 0.08/-0.0(.250 +.003/.000)9.12 ±0.08(.359 ± .003)7.1 (.28)11.1 (.44)9.4 (.37)Prism — 56-180-000 13 (.51) 21.1 (.83) 13.3 (.52) 21 (.83)4C-Prism — 56-380-000 13 (.51) 21.1 (.83) 13 (.51) 21 (.83)Large Prism — 56-280-000 14.1 (.56) 21.1 (.83) 17 (.67) 21 (.83)0.64(.025)1.5(.06)6.4(.17) Small Aluminum 56-10-301-20 56-99-196-20 13.4 (.53) 18.4 (.72) 13.5 (.53) 19.8 (.78) 4.7 (.183)4.78 +0.08/-0.03 (.17 +.003 -.000)7.14 ±0.08(.281 ±.003)5.6 (.20)9 (.35)7 (.28)0.8(.031)3.2(.13)7.9(.31) Large Aluminum 56-10-401-20 56-99-197-20 18.3 (.72) 24.6 (.97) 17.5 (.69) 26.2 (1.03)6.2 (.245)6.35 + 0.08/-0.08(.250 +.003/.000)9 .12 ±0.08(.359 ±.003)7.1 (.28)11.1 (.44)9.4 (.37)Specifying Prism ColorTo indicate color, change the last three digits of the part number.Example: 56-130-000, black; 56-130-013, redInstallation toolPart NumberSee tableThread-in StylePrism - Miniature and Small Prism - Large Bright Steel Knob Bright Aluminum Knob000Black(shown in table)008Blue013Red014GreenYour colorcontact SouthcoH-2KPØJØE ØE ØEØJØMH-1PØEOuterpanelPanelthicknessSleeveFrame Hole prepØ RSØ DMØ CKnobStudKnobStudStud KnobEndcapFerruleØEEndcap
                                
   532   533   534   535   536   537   538   539   540   541   542