Page 541 - Demo
P. 541


                                    507Dimensions in millimeters (inch) unless otherwise statedACTUALSIZE19 Swell Action LatchZinc• Accommodates misalignment• Vibration dampeningMaterial and FinishZinc alloy, black powder coated, acetal and rubber bushing Performance DetailsInstallation NotesMaximum tightening torque on mounting nut: 1.0 Nm (9 inlbf)www.southco.com/19Part NumberSee tableFrame Thickness Ø K +0.5 (.031) -0.0 (.000)1.2 - 3.2 (.05 - .13) 19 (.750)3.2 - 4.8 (.13 - .19) 19.5 (.766)4.8 - 6.4 (.19 - .25) 20 (.781)6.4 (.25) and up 20.5 (.797)Material Part Number FinishZinc alloy 19-14-10 Black powder coatedFrame thickness Rated load (short term)1.2 (.05) to 3.2 (.13) 330 N (75 lbf)3.2 (.13) to 4.8 (.19) 660 N (150 lbf)4.8 (.19) to 6.4 (.25) 550 N (125 lbf)6.4 (.25) and Up 220 N (50 lbf)Shaft5/16-24 ThreadFramethicknessFrameBushingNut16(.63)Ø 19(.75)13 (.50)28 (1.10)(latched)33.6 (1.32)(open)55(2.16)Handle and shaftsub-assembly57(2.25)WasherDoor or outer panel29.3 (1.15)(latched)63 (2.48)(open)6.4 (.25) Max.1.2 (.05)BushingWasherHandle and shaft sub-assemblyNylon nutDoor or outer panel FrameØ K 6.5+0.1 -0.0Ø 8 +0.1 -0.0Optional: Round hole installation. Caution: Handle orientation will shift with use and loosen.(.316 ) +.004- .000+.004- .000 (.257 )
                                
   535   536   537   538   539   540   541   542   543   544   545